跳转到内容

CS 口镜头#

有多种镜头可满足不同的应用场景和要求。

Basler's CS-mount lenses are available with different image circles from 1/3" and 1/2.5". The focal lengths are adjustable within a range of 1.8 mm to 50 mm. The iris ranges vary between F1.0 and F32.0.

CS 口镜头配有 DC 光圈,因此特别适合用于 Basler 的 IP 固定盒式相机。

To achieve the best price-performance ratio, choose a lens whose image circle is the same as the sensor format or only slightly larger.

要找到合适的 CS 口镜头,请访问 Basler 网站