sisoIoTiffErrorCodes.h File Reference

sisoIoTiffErrorCodes.h File Reference

Header file for all Tiff Error codes. More...

Go to the source code of this file.

Enumerations

enum  TIF_ERRORS {
  ERR_TIF_NO_ERROR = 0 , ERR_TIF_UNDEFINED = -10000001 , ERR_TIF_UNDEFINED_PHOTOMETRIC_INTERPRETATION = -10000002 , ERR_TIF_IMAGE_WIDTH_NDEF = -10000003 ,
  ERR_TIF_IMAGE_HEIGHT_NDEF = -10000004 , ERR_TIF_IMAGE_BIT_PER_SAMPLE_NDEF = -10000005 , ERR_TIF_IMAGE_SAMPLE_PER_PIXEL_NDEF = -10000006 , ERR_TIF_BITS_PER_COMPONENT = -10000007 ,
  ERR_TIF_READ_ENCODED_STRIP = -10000008 , ERR_TIF_SCANLINE = -10000009 , ERR_TIF_LINE_LENGTH_IS_NOT_MULTIPLE_OF_8 = -10000010 , ERR_TIF_INVALID_ARG = -10000090
}
 

Detailed Description

Header file for all Tiff Error codes.

sisoIoTiffErrorCodes.h

Copyright (c) 2021 Basler AG, All Rights Reserved.

Author
Basler AG

Enumeration Type Documentation

◆ TIF_ERRORS

enum TIF_ERRORS
Enumerator
ERR_TIF_NO_ERROR 

no error

ERR_TIF_UNDEFINED 

error which is not listed below

ERR_TIF_UNDEFINED_PHOTOMETRIC_INTERPRETATION 
ERR_TIF_IMAGE_WIDTH_NDEF 
ERR_TIF_IMAGE_HEIGHT_NDEF 
ERR_TIF_IMAGE_BIT_PER_SAMPLE_NDEF 
ERR_TIF_IMAGE_SAMPLE_PER_PIXEL_NDEF 
ERR_TIF_BITS_PER_COMPONENT 
ERR_TIF_READ_ENCODED_STRIP 
ERR_TIF_SCANLINE 
ERR_TIF_LINE_LENGTH_IS_NOT_MULTIPLE_OF_8 
ERR_TIF_INVALID_ARG 

function called by using an invalid argument