Basler USB Interface Card, 1HC, 5G, 4 Port#
主要功能#
- USB Vision-certified
- Up to 5Gb/s per host controller, 5Gb/s in total
- Contains one host controller and four ports
- Backward compatible with USB 2.0
- The USB card has voltage, current overload and short circuit protection
通用规格#
| USB Interface Card, 5G, 1HC, 4 Port | |
|---|---|
| 订单号 | 2200002206 |
| 端口数 | 4 |
| 端口 | USB Type-A |
| 附加超薄型支架 | 无 |
| PCIe 版本和通道 | 2.0 x1 (compatible with x4/x8/x16) |
| 符合标准 | CE, UKCA, FCC, KC Certificates for your USB Interface Card For more information, see the Compliance section of the Basler website. |
| Output Voltage (per port) | 5 V (±5 %) |
| Current Limit Range (per port) | 2000 mA (±5 %) |
| USB Power Delivery Capacity (in total) | Max. 30 W |
| Host Controller | 1 x Renesas uPD720201 |
USB Interface Card Dimensions#
Bracket Dimensions#
连接器#
环境要求#
The Basler USB Interface Cards are specified for indoor use only.
| 运行期间的外壳温度 | 0-60 °C (32-140 °F) |
| 工作期间的湿度 | 20–80%,相对湿度,无冷凝 |
| 存放期间的外壳温度 | -20–70 °C(-4–158 °F) |
| 存储期间的湿度 | 20–80%,相对湿度,无冷凝 |
Allow sufficient air circulation to keep the temperature during operation below 60 °C (140 °F). Additional cooling devices are not normally required, but should be provided if necessary.
安装#
→ See Hardware Installation.