fg_error_codes.h File Reference |
fg_error_codes.h File Reference Constant and enum definitions. More... Go to the source code of this file. Detailed DescriptionConstant and enum definitions. Copyright (c) 2021-2025 Basler AG, All Rights Reserved. Macro Definition Documentation◆ FG_ACCESS_DENIED
◆ FG_ALL_BUFFER_BLOCKED
◆ FG_ALR_INIT
◆ FG_ALREADY_STARTED
◆ FG_APC_ALREADY_REGISTERED
a APC callback handler is already registered ◆ FG_APC_PRIORITY_ERROR
FG_APC_HIGH_PRIORITY was requested but setting the priority failed ◆ FG_APPLET_NOT_ACCEPTED
Applet is not flashed on the board ◆ FG_BOARD_INIT_FAILED
◆ FG_CANNOT_CHANGE_CAMERA_FORMAT
◆ FG_CANNOT_CHANGE_DISPLAY_HEIGHT
◆ FG_CANNOT_CHANGE_DISPLAY_SIZE
◆ FG_CANNOT_CHANGE_DISPLAY_WIDTH
◆ FG_CANNOT_CHANGE_DURING_ACQU
◆ FG_CANNOT_COMBINE_DATA_EVENTS
different event types, which transport additional information cannot be combined to one event mask ◆ FG_CANNOT_INIT_MICROENABLE
◆ FG_CANNOT_START
◆ FG_CANNOT_STOP
◆ FG_CANNOT_WRITE_MEM_CONFIG_FAILED
◆ FG_CLOCK_INIT_FAILED
◆ FG_CLOCK_NOT_LOCKED
◆ FG_CONFIGURE_FAILED
◆ FG_DEVICE_IO_ERROR
◆ FG_DEVICE_REMOVED
◆ FG_DLL_NOT_LOAD
◆ FG_DMATRANSFER_INVALID
◆ FG_DUMMY_BUFFER
◆ FG_ENV_NOT_SET [1/2]
◆ FG_ENV_NOT_SET [2/2]
◆ FG_ERR_INVALID_FILE_DATA
◆ FG_ERR_RANGE_ERROR
◆ FG_ERROR
Error codes returned by calls to Fg_xxx functions. ◆ FG_ERROR_FREQUENCY_TOO_HIGH_FOR_PFG
◆ FG_ERROR_LOADING_MODULE
◆ FG_ERROR_LOADING_MODULE_INT
◆ FG_ERROR_VALUE_TOO_HIGH_FOR_FPS_OR_WIDTH_OR_DELAY
◆ FG_ERROR_VALUE_TOO_LOW_FOR_FPS_OR_WIDTH_OR_DELAY
◆ FG_EXCEPTION_IN_APPLET
An exception occurred while accessing an applet function ◆ FG_FILE_ACCESS_DENIED
◆ FG_FILE_NOT_FOUND
File does not exist ◆ FG_HAP_FILE_CORRUPTED
◆ FG_HAP_FILE_DONT_MATCH
◆ FG_HAP_FILE_NOT_LOAD
File cannot be loaded due to various reasons ◆ FG_ILLEGAL_WHILE_APC
there are no event types available at the grabber / applet ◆ FG_INIT_OK
◆ FG_INTERNAL_ERROR
◆ FG_INTERNAL_STATUS_ERROR
◆ FG_INVALID_BOARD_NUMBER
◆ FG_INVALID_CLOCK
◆ FG_INVALID_CONFIG_REGION
◆ FG_INVALID_CONFIGFILE
◆ FG_INVALID_CONFIGFILEEXT
◆ FG_INVALID_DESIGN
mismatch between applet and required firmware version, mismatch applet/hardware fpga type, mismatch fpga no, CRC error during fpga configuration ◆ FG_INVALID_DESIGN_NAME
◆ FG_INVALID_EVENTMASK
event mask does not match to available event types ◆ FG_INVALID_FILENAME
An applet parameter was set to an non existing filename ◆ FG_INVALID_FILESIZE
An applet parameter was set to a file of the wrong size ◆ FG_INVALID_HANDLE
◆ FG_INVALID_IMAGE_DIMENSIONS
Image dimensions of a loaded file don't match ◆ FG_INVALID_MEMORY
◆ FG_INVALID_MODULO
◆ FG_INVALID_PARAMETER
the applet-parameter is not valid or a function call contains invalid data / arguments ◆ FG_INVALID_PORT_NUMBER
◆ FG_INVALID_REGISTER
◆ FG_INVALID_SHADING_CORRECTION_FILE
◆ FG_INVALID_TYPE
An applet parameter was set using an invalid type ◆ FG_INVALID_VALUE
An applet parameter was set to an invalid value ◆ FG_MEMORY_ALREADY_ALLOCATED
◆ FG_MEMORY_IN_USE
the memory is already in use by another DMA channel ◆ FG_MICROENABLE_NOT_INIT
◆ FG_NO_APPLET_ID
◆ FG_NO_BOARD_AVAILABLE
◆ FG_NO_EVENTS_FOUND
there are no event types available at the grabber / applet ◆ FG_NO_PICTURE_AVAILABLE
◆ FG_NO_VALID_DESIGN
◆ FG_NO_VALID_LICENSE
◆ FG_NOT_AVAILABLE
◆ FG_NOT_ENOUGH_MEM
◆ FG_NOT_ENOUGH_MEMORY
◆ FG_NOT_IMPLEMENTED
◆ FG_NOT_INIT
◆ FG_NOT_LOAD
◆ FG_NOT_WRONG_TRIGGER_MODE
◆ FG_OK
Indication of success ◆ FG_OPERATION_ABORTED
◆ FG_OVERFLOW_ERR
◆ FG_PARAMETER_NOT_IN_FILE
◆ FG_POWERCYCLE_REQUIRED
Reconfiguration requires a powercycle of the system ◆ FG_PTR_INVALID
◆ FG_RANGE_ERR
◆ FG_RECONFIGURATION_DISABLED
Reconfiguration crash protection was enabled; please use microDiagnostics to disable \ \ ◆ FG_RECONFIGURE_FAILED
◆ FG_REG_KEY_NOT_FOUND
◆ FG_REGISTER_INIT_FAILED
◆ FG_REGISTER_UPDATE_FAILED
◆ FG_RESSOURCES_STILL_IN_USE
◆ FG_RESTART_REQUIRED
Reconfiguration requires a restart of the system ◆ FG_RUNTIME_VERSION_TOO_OLD
◆ FG_SIZE_ERROR
◆ FG_SOFTWARE_TRIGGER_BUSY
◆ FG_SOFTWARE_TRIGGER_PENDING
◆ FG_STILL_ACTIVE
◆ FG_STILL_NOT_STARTED
◆ FG_SYNC_ACQUIRE_NOT_SUPPORTED
◆ FG_SYSTEM_LOCKED
◆ FG_TIMEOUT_ERR
Acquisition timeout, no more frames ◆ FG_TOKEN_NOT_FOUND_ERROR
◆ FG_TOO_MANY_BUFFER
◆ FG_TRANSFER_NOT_ACTIVE
◆ FG_UNEXPECTED_HAPLOAD
◆ FG_VALUE_OUT_OF_RANGE
◆ FG_VASDLL_NOT_LOAD
◆ FG_VERSION_MISMATCH
◆ FG_WRITE_ACCESS_DENIED
◆ FG_WRITE_LINE_SHADING_TIMEOUT
◆ FG_WRONG_ARCHITECTURE
◆ FG_WRONG_FIRMWARE_PCIE_VERSION
The firmware in the frame grabber board does not match the requirements of the applet ◆ FG_WRONG_FIRMWARE_VERSION
The firmware in the frame grabber board does not match the requirements of the applet ◆ FG_WRONG_NUMBER_OF_BUFFER
◆ FG_WRONG_RUNTIME_VERSION
The applet requires a different runtime version ◆ FG_WRONG_SIZE
◆ FG_WRONG_TRIGGER_MODE
◆ FG_WRONG_TRIGGER_STATE
|