18#pragma warning(disable: 4005) 
   19#if defined(_MSC_VER) && (_MSC_VER < 1600) 
   20#include <msinttypes/stdint.h> 
   33#define FGLIB_PTRALIGN(x) unsigned int x; 
   35#define FGLIB_PTRALIGN(x) 
   38#define FGLIB_PTRALIGN(x) 
  158        unsigned int notify[64];        
 
  159        uint64_t timestamp[64];         
 
 
Constant and enum definitions.
FgParamTypes
Definition fg_define.h:217
int(* Fg_ApcFunc_t)(frameindex_t imgNr, void *data)
Definition fg_define.h:1359
Constant and enum definitions.
#define FGLIB_PTRALIGN(x)
Definition fg_struct.h:38
struct LineShadingParameter_s LineShadingParameter
struct FieldParameterDouble_s FieldParameterDouble
struct ShadingParameter_s ShadingParameter
struct Fg_Struct_s Fg_Struct
The structure for a framegrabber.
Definition fg_struct.h:153
struct FieldParameterInt_s FieldParameterInt
struct KneeLookupTable_s KneeLookupTable
struct LookupTable_s LookupTable
Definition fg_struct.h:133
unsigned int flags
Definition fg_struct.h:139
unsigned int version
Definition fg_struct.h:134
Fg_ApcFunc_t func
Definition fg_struct.h:136
void * data
Definition fg_struct.h:137
unsigned int timeout
Definition fg_struct.h:138
Definition fg_struct.h:114
enum FgParamTypes vtype
Definition fg_struct.h:115
unsigned int index
Definition fg_struct.h:116
void * ptr
Definition fg_struct.h:125
int32_t * p_int32_t
Definition fg_struct.h:120
unsigned int count
Definition fg_struct.h:117
uint32_t * p_uint32_t
Definition fg_struct.h:121
int64_t * p_int64_t
Definition fg_struct.h:122
uint64_t * p_uint64_t
Definition fg_struct.h:123
double * p_double
Definition fg_struct.h:124
Definition fg_struct.h:82
unsigned int index
Definition fg_struct.h:84
double value
Definition fg_struct.h:83
Definition fg_struct.h:77
uint32_t value
Definition fg_struct.h:78
unsigned int index
Definition fg_struct.h:79
Definition fg_struct.h:52
unsigned char number
Definition fg_struct.h:58
unsigned int format
Definition fg_struct.h:57
unsigned int id
Definition fg_struct.h:55
double * reserved
Definition fg_struct.h:54
double * value
Definition fg_struct.h:53
unsigned int nrOfElements
Definition fg_struct.h:56
Definition fg_struct.h:72
int mNoOfPixelsInit
Definition fg_struct.h:74
unsigned int mShadingData[4096]
Definition fg_struct.h:73
Definition fg_struct.h:44
unsigned int nrOfElements
Definition fg_struct.h:47
unsigned int id
Definition fg_struct.h:46
unsigned int * lut
Definition fg_struct.h:45
unsigned char number
Definition fg_struct.h:49
unsigned int format
Definition fg_struct.h:48
Definition fg_struct.h:62
size_t width
Definition fg_struct.h:67
int set
Definition fg_struct.h:69
unsigned char * offset
Definition fg_struct.h:63
unsigned char * cmult
Definition fg_struct.h:64
float * mult
Definition fg_struct.h:65
size_t height
Definition fg_struct.h:68
unsigned int nrOfElements
Definition fg_struct.h:66
Definition fg_struct.h:155
unsigned int length
Definition fg_struct.h:160
unsigned int _pad
Definition fg_struct.h:157
unsigned int version
Definition fg_struct.h:156