Basler 5GigE Interface Card, 4 Port#
信息
- On Windows, to operate this interface card, you must either install a compatible driver from the Microsoft Driver Store (recommended) or use the correct Marvell driver for the AQC111C chipset. You can download the Marvell AQtion 64-bit driver from the product page of the 5GigE Interface Card, 4 Port, under Specifications / Software. Alternatively, you can also download the latest driver from the Marvell website.
- 在 Linux 中,接口卡通常由 Linux 内核原生支持。
主要功能#
- Validated for GigE Vision
- 自动协商机制
- Use of Basler-assigned MAC address range for simplified identification
通用规格#
| 5GigE Interface Card, 4 Port | |
|---|---|
| 订单号 | 2200002340 |
| 端口数 | 4 |
| 端口 | RJ45 |
| 附加超薄型支架 | 无 |
| PCIe 版本和通道 | 3.0 x4(与 x8/x16 兼容) |
| 受支持的 Standard | IEEE 802.1ax (Link Aggregation) IEEE 802.3 IEEE 802.3bz (2.5GBASE-T and 5GBASE-T) IEEE 802.3ab (1000BASE-T Gigabit Ethernet) IEEE 802.3u (100BASE-TX Fast Ethernet) IEEE 802.3z (1000BASE-X Gbit/s) IEEE 802.3x (Ethernet flow control) |
| 符合标准 | CE, UKCA, FCC, KC, PCB is UL Recognized Certificates for your 5GigE Interface Card For more information, see the Compliance section of the Basler website. |
| 功耗 | 5–21 W |
| 针对巨型帧的 最大数据包大小 | 高达 16 kB |
巨型帧
If you want to use the maximum packet size for jumbo frames, set the network adapter to its maximum value as described in the Network Configuration (GigE Cameras) topic. Also set the GevSCPSPacketSize parameter to its maximum size. Bear in mind that most Basler ace 2 cameras only support a packet size of up to 8192 bytes. Basler ace 2 5GigE and Basler racer 2 S 5GigE cameras, however, support a packet size of up to 16332 bytes.
LED 状态指示灯#
| LED | State at 5G | State at 2.5G/100M/1000M |
|---|---|---|
| 连接 LED | 绿色恒亮 | 橙色恒亮 |
| 网络 LED | 呈绿色闪烁 | 呈绿色闪烁 |
GigE 接口卡尺寸#
环境要求#
The Basler 5GigE Interface Cards are specified for indoor use only.
| 操作温度 | 0–70 °C (32–158 °F) |
| 存放温度 | -20–70 °C(-4–158 °F) |
| 湿度 | 20–80%,相对湿度,无冷凝 |
Allow sufficient air circulation to keep the temperature during operation below 70 °C (158 °F). Additional cooling devices are not normally required, but should be provided if necessary.