Driver Board 2x2#

信息
The Driver Board 2x2 is suitable for the following camera models:
- ace 2
- boost R
- racer 2 S
You can also use other Basler cameras. In that case, observe the circuit diagram shown below.
| Driver Board 2x2 | |
|---|---|
| 订单号 | 2200002796 |
主要功能#
- Four driver channels with up to 240 W peak light power in total
- Convenient screw terminal connectors
- GPIO and opto-coupled input lines
机械规格#
| 尺寸(长x宽x高) | 86 x 54 x 14 mm |
| 重量 | 34 g |
电气规格#
Input Specifications#
| 功能 | 线路 | 状态 | Min. Voltage (VDC) | Max. Voltage (VDC) |
|---|---|---|---|---|
| Supply Voltage | - | - | 12a | 24 |
| 光电耦合 I/O 输入线路 | Line 1 | Low High | 0 2.2 | 1.1 24 |
| General Purpose I/O (GPIO) Line | Line 2 | Low High | 0 2 | 0.8 24 |
| General Purpose I/O (GPIO) Line | Line 3 | Low High | 0 2 | 0.8 24 |
-
Minimum voltage may vary depending on connected components and load.
电路图#
The following drawing shows the circuit diagram of the Driver Board 2x2.
环境规格#
| 操作温度 | 0–55 °C (32–131 °F) |
| 存放温度 | -20–70 °C(-4–158 °F) |
| 湿度 | 20–80 % relative, non-condensing |
一般信息#
| 符合标准 | CE (includes RoHS), UKCA, FCC, KC |
| 保修 | 3 年 |
用例#
Use Case 1 - Line Status Detection#
Check and detect various states of production lines or conveyor systems using the Driver Board 2x2 with dedicated line sensors.
Use Case 2 - Trigger System#
Use an external trigger source (e.g., light barrier, push button, or PLC) on Line 2 to start image acquisition with the Driver Board 2x2.
Use Case 3 - Simple Light#
Synchronize a light (e.g., 24 V LED panel without internal control) with the camera's exposure via Line 3.