跳转到内容

Acquisition Applets for marathon VCLx#

This topic tells you about the acquisition applets available for the marathon VCLx frame grabber.

The functionality of a frame grabber is defined by a specific hardware-related program. This hardware implementation is called applet. For each frame grabber, several applets are available.

By loading an applet onto the frame grabber, you define the functionality of the frame grabber and adapt it to the requirements of your specific application.

The acquisition applets for marathon VCLx are included in the Framegrabber SDK.

On marathon frame grabbers, an applet is available as soon as it is flashed onto the frame grabber.

要求#

  • Host software: Framegrabber SDK (5.7, 5.10a, or higher) with hardware-dependent acquisition applets
  • Hardware: A marathon VCLx frame grabber is connected to your system

Limitation

In all applets, buffers larger than 4GB can't be allocated. Even if the applet allows a larger buffer size, you can't allocate buffers larger than 4GB due to limitations in the driver and firmware.

You can calculate the buffer size as follows:

Buffer size = image height * image width * (pixel width / 8).

For RGB images: buffer size = (image height * image width * (pixel width / 8)) * 3 .

文档#

The following sections provide links to the acquisition applets documentation:

Area Acquisition Applets Line Acquisition Applets Test Applet
Acq_SingleFullAreaBayer PDF
Acq_SingleFullAreaGray PDF Acq_SingleFullLineGray PDF
Acq_SingleFullAreaRGB PDF Acq_SingleFullLineRGB PDF
Acq_SingleMediumAreaBayer PDF
Acq_SingleMediumAreaGray PDF Acq_SingleMediumLineGray PDF
Acq_SingleMediumAreaRGB PDF Acq_SingleMediumLineRGB PDF
Acq_DualBaseAreaBayer PDF
Acq_DualBaseAreaGray PDF Acq_DualBaseLineGray PDF
Acq_DualBaseAreaRGB PDF Acq_DualBaseLineRGB PDF
FrameGrabberTest PDF

Area Scan Acquisition Applets#

The following Area Scan Acquisition Applets are available:

  • Acq_DualBaseAreaBayer
  • Acq_DualBaseAreaGray
  • Acq_DualBaseAreaRGB
  • Acq_SingleFullAreaBayer
  • Acq_SingleFullAreaGray
  • Acq_SingleFullAreaRGB
  • Acq_SingleMediumAreaBayer
  • Acq_SingleMediumAreaGray
  • Acq_SingleMediumAreaRGB

The denominators "single" and "dual" in the name of the applet refer to the maximum number of cameras you can connect. For more information, see Choosing the Right Area Scan Acquisition Applet.

Choosing the Right Area Scan Acquisition Applet#

You must choose the right applet for your camera setup. Otherwise, the image received from the camera can't be processed or displayed correctly or camera performance may be reduced significantly.

Which applet is the right one depends on the number of cameras, the number of channels per camera, and the desired ROI step size.

ROI 步长取决于图像预处理的并行度,因此随相机和图像采集卡而变化。

相机数量 Number of Camera Ports Number of Frame Grabber Ports Mode 小程序 ROI 步长 [像素] 拓扑
1 2 2 Bayer Pattern Acq_SingleFullAreaBayer
Acq_SingleMediumAreaBayer
x: 16; y: 1
x: 8; y: 1
One Camera, Two Ports, Bayer Pattern
1 2 2 Grayscale Acq_SingleFullAreaGray
Acq_SingleMediumAreaGray
x: 16; y: 1
x: 8; y: 1
One Camera, Two Ports, Grayscale
1 2 2 RGB Acq_SingleFullAreaRGB
Acq_SingleMediumAreaRGB
x: 8; y: 1
x: 4; y: 1
One Camera, Two Ports, RGB
2 1 2 Bayer Pattern Acq_DualBaseAreaBayer x: 8
y: 1
Two Cameras, One Port Each, Bayer Pattern
2 1 2 Grayscale Acq_DualBaseAreaGray x: 8
y: 1
Two Cameras, One Port Each, Grayscale
2 1 2 RGB Acq_DualBaseAreaRGB x: 8
y: 1
Two Cameras, One Port Each, RGB

Specifications Common to All Area Scan Acquisition Applets#

Max. Image Size [px] 16k x 64kb
Camera Clock Max. 85 MHz
Image Selector 是
查找表 (LUT) Full resolution
Bandwidth Total DMA [MB/s] c 1800

Specifications Differing Between Area Scan Acquisition Applets#

Camera Ports Camera Type ROI 步长 [像素] Bit Depth Processing [bit] Bit Depth Output [bit] Mode Mirroring Tap Geometry Sorting Bayer Color Reconstruction (HQe) 白平衡 Bandwidth: Mean per Camera [MP/s]
Acq_DualBaseAreaBayer 2 BASE x: 8
y: 1
12 per color component BGR 24, 30 packed, 36 packed, or 48 Bayer Pattern Yes, horizontal and vertical 1, 2, 4 (horizontal and vertical) Yes, High Quality Extended (HQe) 是 255
Acq_DualBaseAreaGray 2 BASE x: 8
y: 1
16 Grayscale 8, 10 packed, 12 packed, or 16 Grayscale Yes, horizontal and vertical 1, 2, 4 (horizontal and vertical) 无 无 255
Acq_DualBaseAreaRGB 2 BASE x: 8
y: 1
8 per color component BGR 24 RGB Yes, horizontal and vertical 1, 2, 4 (horizontal and vertical) 无 是 85
Acq_SingleFullAreaBayer 1 FULL x: 16
y: 1
10 per color component BGR 24, 30 packed, or 48 Bayer Pattern Yes, horizontal 8, 10 (horizontal) Yes, High Quality Extended (HQe) 是 850
Acq_SingleFullAreaGray 1 FULL x: 16
y: 1
10 Grayscale 8, 10 packed, 16 Grayscale Yes, horizontal 8, 10 (horizontal) 无 无 850
Acq_SingleFullAreaRGB 1 FULL x: 8
y: 1
10 per color component BGR 24, 30 packed, or 48 RGB Yes, horizontal 1, 2, 4 (horizontal and vertical) 无 是 284
Acq_SingleMediumAreaBayer 1 MEDIUM x: 8
y: 1
12 per color component BGR 24, 30 packed, 36 packed, or 48 Bayer Pattern Yes, horizontal and vertical 1, 2, 4 (horizontal and vertical) Yes, High Quality Extended (HQe) 是 340
Acq_SingleMediumAreaGray 1 MEDIUM x: 8
y: 1
12 Grayscale 8, 10 packed, 16 Grayscale Yes, horizontal and vertical 1, 2, 4 (horizontal and vertical) 无 无 340
Acq_SingleMediumAreaRGB 1 MEDIUM x: 4
y: 1
12 per color component BGR 24, 30 packed, 36 packed, or 48 RGB Yes, horizontal and vertical 1, 2, 4 (horizontal and vertical) 无 是 170

Line Scan Acquisition Applets#

The following Line Scan Acquisition Applets are available:

  • Acq_SingleFullLineGray
  • Acq_SingleFullLineRGB
  • Acq_SingleMediumLineGray
  • Acq_SingleMediumLineRGB
  • Acq_DualBaseLineGray
  • Acq_DualBaseLineRGB

The denominators "single" and "dual" in the name of the applet refer to the maximum number of cameras you can connect. For more information, see Choosing the Right Line Scan Acquisition Applet.

Choosing the Right Line Scan Acquisition Applet#

You must choose the right applet for your camera setup. Otherwise, the camera may not work or camera performance may be reduced significantly.

Which applet is the right one depends on the number of cameras, the number of channels per camera, and the desired ROI step size.

ROI 步长取决于图像预处理的并行度,因此随相机和图像采集卡而变化。

相机数量 Number of Camera Ports Number of Frame Grabber Ports Mode 小程序 ROI 步长 [像素] 拓扑
1 2 2 Grayscale Acq_SingleFullLineGray
Acq_SingleMediumLineGray
x: 8; y: 1
x: 8; y: 1
One Camera, Two Ports, Grayscale
1 2 2 RGB Acq_SingleFullLineRGB
Acq_SingleMediumLineRGB
x: 4; y: 1
x: 4; y: 1
One Camera, Two Ports, RGB
2 1 2 Grayscale Acq_DualBaseLineGray x: 4
y: 1
Two Cameras, One Port Each, Grayscale
2 1 2 RGB Acq_DualBaseLineRGB x: 1
y: 1
Two Cameras, One Port Each, RGB

Specifications Common to All Line Scan Acquisition Applets#

Mirroring Yes, horizontal
Camera Clock 85 MHz
Image Selector 是
Bayer Color Reconstruction (HQe) 无
查找表 (LUT) Full resolution
Bandwidth Total DMA (MB/s) c 1800

Specifications Differing Between Line Scan Acquisition Applets#

Image Size [px] b Camera Ports Camera Type ROI 步长 [像素] Bit Depth Processing [bit] Bit Depth Output [bit] Mode Tap Geometry Sorting 白平衡 Bandwidth: Mean per Camera [MP/s]
Acq_DualBaseLineGray 48k x 16M 2 BASE x: 4
y: 1
16 Grayscale 8, 10 packed, 12 packed, or 16 Grayscale 1, 2, 3, 4 (horizontal) 无 255
Acq_DualBaseLineRGB 32k x 16M 2 BASE x: 1
y: 1
8 per color component BGR 24 RGB 1, 2, 4 (horizontal) 是 85
Acq_SingleFullLineGray 51k x 16M 1 FULL x: 8
y: 1
10 Grayscale 8, 10 packed, or 16 Grayscale 8, 10 (horizontal) 无 850
Acq_SingleFullLineRGB 32k x 16M 1 FULL x: 4
y: 1
10 per color component BGR 24, 30 packed, or 48 RGB 1, 2, 4 (horizontal) 是 284
Acq_SingleMediumLineGray 48k x 16M 1 MEDIUM x: 8
y: 1
12 Grayscale 8, 10 packed, 12 packed, or 16 Grayscale 1, 2, 3, 4 (horizontal) 无 340
Acq_SingleMediumLineRGB 32k x 16M 1 MEDIUM x: 4
y: 1
12 per color component BGR 24, 30 packed, 36 packed, or 48 RGB 1, 2, 4 (horizontal) 是 170

Frame Grabber Test Applet#

This applet is a frame grabber test applet. Its purpose is to test the hardware.

The applet offers the following features:

功能 解释
DMA Performance Test Tests different image dimensions for varying memory sizes and interrupt rates
RAM Test Checks for errors and processing
Check Camera Port Image Acquisition Checks camera port image acquisition
Send Trigger Signals to Camera Sends trigger signals to camera
GPIO Monitoring Monitors the GPIs and set the GPOs
Event Test Generates a software callback event
General Monitoring Monitors FPGA temperature, power management, PoCXP, etc.

Using Acquisition Applets#

Find here general information about using the applets with the Framegrabber SDK: Acquisition Applets.

Installing Applets#

Before you can use a specific applet on your frame grabber, you must install it on the frame grabber. Instructions for installing the applets are available at Managing Applets (microDiagnostics).

Adding an Applet Manually#

To add an applet you received as *.dll file (and not in form of an installer) to your host file system:

  1. Get the applet file (*.dll) you have received.
  2. Copy this file into the following directory: <Framegrabber SDK installation directory>/Dll/<Frame grabber model>

Now you can use the new applet.

Testing Image Acquisition#

Before you start using an applet in your own software (via API), you might want to test the system set-up or an individual applet (and its parametrization options).

For this purpose, you are provided with the tool microDisplay X that has been installed on your computer as part of the Framegrabber SDK environment. For instructions how to load and test your applet, see Configuring the Applet (microDisplay X).

Saving Applet Configuration#

After you have configured your applet (in microDisplay X or via Framegrabber API), you can save your configuration. For more information, see Other Tasks (microDisplay X).


  1. Framegrabber SDK version 5.9 doesn't support mE5 frame grabbers. ↩

  2. k Px and M Px in this case refer to a binary format. Examples for binary calculations are:

    16M px = 16384k px = 16777216 px

    8M px = 8192k px = 8388608 px

    64k px = 65536 px

    48k px = 49152 px

    32k px = 32768 px

    16k px = 16384 px ↩↩

  3. The actual DMA bandwidth depends on the specific mainboard and chip set of the host computer. ↩↩