Skip to content

Basler_UniversalChunkDataParams::CUniversalChunkDataParams_Params_v9_0_0#

A parameter class containing all parameters as members that are available for chunk data of Basler camera devices. More…

#include <pylon/_BaslerUniversalChunkDataParams.h>

Inherited by Basler_UniversalChunkDataParams::CUniversalChunkDataParams_Params

Public Attributes#

Name
Pylon::IEnumParameterT< BslChunkAutoBrightnessStatusEnums > & BslChunkAutoBrightnessStatus
Indicates the status of the target brightness adjustments performed by the Exposure Auto and Gain Auto auto functions - Applies to: ace 2 GigE, ace 2 USB, dart 2 USB and dart USB.
Pylon::IEnumParameterT< BslChunkTimestampSelectorEnums > & BslChunkTimestampSelector
Sets which information should be included in the Chunk Timestamp Value chunk - Applies to: ace 2 GigE, ace 2 USB, dart 2 USB and dart USB.
Pylon::IIntegerEx & BslChunkTimestampValue
Value of the timestamp when the image was acquired - Applies to: ace 2 GigE, ace 2 USB, dart 2 USB and dart USB.
Pylon::IFloatEx & ChunkBslLineRatio
Returns the exposure ratio of the selected output line - Applies to: Stereo ace.
Pylon::IFloatEx & ChunkBslMaxDepth
Maximum depth that was used - Applies to: Stereo ace.
Pylon::IFloatEx & ChunkBslMinDepth
Minimum depth that was used - Applies to: Stereo ace.
Pylon::IFloatEx & ChunkBslNoise
Returns the noise of the image - Applies to: Stereo ace.
Pylon::IBooleanEx & ChunkBslReducedDepthRange
Signals if the depth range had to be reduced due to memory limits - Applies to: Stereo ace.
Pylon::IEnumParameterT< ChunkComponentIDEnums > & ChunkComponentID
Returns the component of the payload image - Applies to: Stereo ace.
Pylon::IIntegerEx & ChunkComponentIDValue
Returns a unique Identifier value that corresponds to the selected chunk component - Applies to: Stereo ace.
Pylon::IEnumParameterT< ChunkComponentSelectorEnums > & ChunkComponentSelector
Selects the Component from which to retreive data from - Applies to: Stereo ace.
Pylon::IIntegerEx & ChunkComponents
Returns the bitmask of components contained in this block - Applies to: Stereo ace.
Pylon::IEnumParameterT< ChunkCounterSelectorEnums > & ChunkCounterSelector
Sets which counter to retrieve chunk data from - Applies to: ace 2 GigE, ace 2 USB, ace USB, dart 2 USB and dart USB.
Pylon::IIntegerEx & ChunkCounterValue
Value of the selected chunk counter - Applies to: ace 2 GigE, ace 2 USB, ace USB, dart 2 USB and dart USB.
Pylon::IIntegerEx & ChunkDecimationHorizontal
Horizontal sub-sampling of the image - Applies to: Stereo ace.
Pylon::IIntegerEx & ChunkDecimationVertical
Vertical sub-sampling of the image - Applies to: Stereo ace.
Pylon::IIntegerEx & ChunkDynamicRangeMax
Maximum possible pixel value in the acquired image - Applies to: GigE and ace 2 GigE.
Pylon::IIntegerEx & ChunkDynamicRangeMin
Minimum possible pixel value in the acquired image - Applies to: GigE and ace 2 GigE.
Pylon::IFloatEx & ChunkExposureTime
Exposure time used to acquire the image - Applies to: GigE, Stereo ace, ace 2 GigE, ace 2 USB, ace USB, dart 2 USB and dart USB.
Pylon::IEnumParameterT< ChunkExposureTimeSelectorEnums > & ChunkExposureTimeSelector
Sets which exposure time to retrieve chunk data from - Applies to: ace 2 GigE, ace 2 USB and dart USB.
Pylon::IIntegerEx & ChunkFrameID
Unique identifier of the current frame - Applies to: Stereo ace, ace 2 GigE, ace 2 USB, dart 2 USB and dart USB.
Pylon::IIntegerEx & ChunkFrameTriggerCounter
Value of the Frame Trigger counter when the image was acquired - Applies to: GigE.
Pylon::IIntegerEx & ChunkFrameTriggerIgnoredCounter
Value of the Frame Trigger Ignored counter when the image was acquired - Applies to: GigE.
Pylon::IIntegerEx & ChunkFramecounter
Value of the Frame counter when the image was acquired - Applies to: GigE.
Pylon::IIntegerEx & ChunkFramesPerTriggerCounter
Value of the Frames per Trigger counter when the image was acquired - Applies to: GigE.
Pylon::IFloatEx & ChunkGain
Gain used during image acquisition - Applies to: Stereo ace, ace 2 GigE, ace 2 USB, ace USB, dart 2 USB and dart USB.
Pylon::IIntegerEx & ChunkGainAll
Gain All value of the acquired image - Applies to: GigE.
Pylon::IEnumParameterT< ChunkGainSelectorEnums > & ChunkGainSelector
Sets which gain channel to retrieve chunk data from - Applies to: ace 2 GigE, ace 2 USB, ace USB and dart USB.
Pylon::IIntegerEx & ChunkHeight
AOI height of the acquired image - Applies to: GigE, Stereo ace and ace 2 GigE.
Pylon::IIntegerEx & ChunkInputStatusAtLineTriggerBitsPerLine
Number of bits per line used for the Input Status At Line Trigger parameter - Applies to: GigE.
Pylon::IIntegerEx & ChunkInputStatusAtLineTriggerIndex
Index number used for the Input Status At Line Trigger parameter - Applies to: GigE.
Pylon::IIntegerEx & ChunkInputStatusAtLineTriggerValue
Value indicating the status of the camera's input lines when a specific line was acquired - Applies to: GigE.
Pylon::IEnumParameterT< ChunkLineSelectorEnums > & ChunkLineSelector
Selects the output for which to read the LineSource - Applies to: Stereo ace.
Pylon::IEnumParameterT< ChunkLineSourceEnums > & ChunkLineSource
Line source for selected line - Applies to: Stereo ace.
Pylon::IBooleanEx & ChunkLineStatus
Returns the current status of the selected input or output Line - Applies to: Stereo ace.
Pylon::IIntegerEx & ChunkLineStatusAll
Bit field that indicates the status of all of the camera's input and output lines when the image was acquired - Applies to: GigE, Stereo ace, ace 2 GigE, ace 2 USB, ace USB, dart 2 USB and dart USB.
Pylon::IIntegerEx & ChunkLineTriggerCounter
Value of the Line Trigger counter when the image was acquired - Applies to: GigE.
Pylon::IIntegerEx & ChunkLineTriggerEndToEndCounter
Value of the Line Trigger End to End counter when the image was acquired - Applies to: GigE.
Pylon::IIntegerEx & ChunkLineTriggerIgnoredCounter
Value of the Line Trigger Ignored counter when the image was acquired - Applies to: GigE.
Pylon::IIntegerEx & ChunkOffsetX
X offset of the AOI of the acquired image - Applies to: GigE, Stereo ace and ace 2 GigE.
Pylon::IIntegerEx & ChunkOffsetY
Y offset of the AOI of the acquired image - Applies to: GigE, Stereo ace and ace 2 GigE.
Pylon::IIntegerEx & ChunkPartIndex
Returns index of the image part in this block depending on selected component - Applies to: Stereo ace.
Pylon::IIntegerEx & ChunkPayloadCRC16
CRC checksum of the acquired image - Applies to: GigE, ace 2 GigE, ace 2 USB, ace USB, dart 2 USB and dart USB.
Pylon::IIntegerEx & ChunkPixelDynamicRangeMax
Maximum possible pixel value in the acquired image - Applies to: ace 2 GigE.
Pylon::IIntegerEx & ChunkPixelDynamicRangeMin
Minimum possible pixel value in the acquired image - Applies to: ace 2 GigE.
Pylon::IEnumParameterT< ChunkPixelFormatEnums > & ChunkPixelFormat
Indicates the pixel format of the acquired image - Applies to: GigE, Stereo ace and ace 2 GigE.
Pylon::IFloatEx & ChunkScan3dBaseline
Baseline of the stereo cameras - Applies to: Stereo ace.
Pylon::IFloatEx & ChunkScan3dCoordinateOffset
Returns the offset when transforming a pixel from relative coordinates to world coordinates - Applies to: Stereo ace.
Pylon::IFloatEx & ChunkScan3dCoordinateScale
Returns the scale factor when transforming a pixel from relative coordinates to world coordinates - Applies to: Stereo ace.
Pylon::IEnumParameterT< ChunkScan3dCoordinateSelectorEnums > & ChunkScan3dCoordinateSelector
Selects which Coordinate to retrieve data from - Applies to: Stereo ace.
Pylon::IEnumParameterT< ChunkScan3dDistanceUnitEnums > & ChunkScan3dDistanceUnit
Returns the Distance Unit of the payload image - Applies to: Stereo ace.
Pylon::IFloatEx & ChunkScan3dFocalLength
Focal length - Applies to: Stereo ace.
Pylon::IBooleanEx & ChunkScan3dInvalidDataFlag
Returns if a specific non-valid data flag is used in the payload image - Applies to: Stereo ace.
Pylon::IFloatEx & ChunkScan3dInvalidDataValue
Returns the value which identifies a non-valid pixel - Applies to: Stereo ace.
Pylon::IEnumParameterT< ChunkScan3dOutputModeEnums > & ChunkScan3dOutputMode
Returns the Calibrated Mode of the payload image - Applies to: Stereo ace.
Pylon::IFloatEx & ChunkScan3dPrincipalPointU
Horizontal position of the principal point - Applies to: Stereo ace.
Pylon::IFloatEx & ChunkScan3dPrincipalPointV
Vertical position of the principal point - Applies to: Stereo ace.
Pylon::IIntegerEx & ChunkSequenceSetIndex
Sequence set index number related to the acquired image - Applies to: GigE.
Pylon::IIntegerEx & ChunkSequencerSetActive
Index of the active sequencer set - Applies to: ace 2 GigE, ace 2 USB and ace USB.
Pylon::IIntegerEx & ChunkShaftEncoderCounter
Value of the Shaft Encoder counter when the image was acquired - Applies to: GigE.
Pylon::IIntegerEx & ChunkStride
Number of bytes of data between the beginning of one line in the acquired image and the beginning of the next line in the acquired image - Applies to: GigE and ace 2 GigE.
Pylon::IIntegerEx & ChunkTimestamp
Value of the timestamp when the image was acquired - Applies to: GigE, Stereo ace and ace USB.
Pylon::IIntegerEx & ChunkTriggerinputcounter
Value of the Trigger Input counter when the image was acquired - Applies to: GigE.
Pylon::IIntegerEx & ChunkVirtLineStatusAll
Status of all of the camera's virtual input and output lines when the image was acquired - Applies to: GigE.
Pylon::IIntegerEx & ChunkWidth
Width of the AOI of the acquired image - Applies to: GigE, Stereo ace and ace 2 GigE.

Detailed Description#

class Basler_UniversalChunkDataParams::CUniversalChunkDataParams_Params_v9_0_0;

A parameter class containing all parameters as members that are available for chunk data of Basler camera devices.

The parameter class is used by the CBaslerUniversalGrabResultPtr class. More information can be found in the code of the [Grab_ChunkImage] sample.

Public Attributes Documentation#

variable BslChunkAutoBrightnessStatus#

Pylon::IEnumParameterT< BslChunkAutoBrightnessStatusEnums > & BslChunkAutoBrightnessStatus;

Indicates the status of the target brightness adjustments performed by the Exposure Auto and Gain Auto auto functions - Applies to: ace 2 GigE, ace 2 USB, dart 2 USB and dart USB.

Visibility: Expert

variable BslChunkTimestampSelector#

Pylon::IEnumParameterT< BslChunkTimestampSelectorEnums > & BslChunkTimestampSelector;

Sets which information should be included in the Chunk Timestamp Value chunk - Applies to: ace 2 GigE, ace 2 USB, dart 2 USB and dart USB.

Visibility: Expert

Selecting Parameters: BslChunkTimestampValue

variable BslChunkTimestampValue#

Pylon::IIntegerEx & BslChunkTimestampValue;

Value of the timestamp when the image was acquired - Applies to: ace 2 GigE, ace 2 USB, dart 2 USB and dart USB.

Visibility: Expert

Selected by: BslChunkTimestampSelector

variable ChunkBslLineRatio#

Pylon::IFloatEx & ChunkBslLineRatio;

Returns the exposure ratio of the selected output line - Applies to: Stereo ace.

Visibility: Expert

Selected by: ChunkLineSelector

variable ChunkBslMaxDepth#

Pylon::IFloatEx & ChunkBslMaxDepth;

Maximum depth that was used - Applies to: Stereo ace.

Visibility: Expert

variable ChunkBslMinDepth#

Pylon::IFloatEx & ChunkBslMinDepth;

Minimum depth that was used - Applies to: Stereo ace.

Minimum depth that was used. This can be higher than anticipated due to camera or memory requirements.

Visibility: Expert

variable ChunkBslNoise#

Pylon::IFloatEx & ChunkBslNoise;

Returns the noise of the image - Applies to: Stereo ace.

Visibility: Expert

variable ChunkBslReducedDepthRange#

Pylon::IBooleanEx & ChunkBslReducedDepthRange;

Signals if the depth range had to be reduced due to memory limits - Applies to: Stereo ace.

Visibility: Expert

variable ChunkComponentID#

Pylon::IEnumParameterT< ChunkComponentIDEnums > & ChunkComponentID;

Returns the component of the payload image - Applies to: Stereo ace.

Returns the component of the payload image. This can be used to identify the image component of a generic part in a multi-part transfer.

Visibility: Expert

Selected by: ChunkComponentSelector

variable ChunkComponentIDValue#

Pylon::IIntegerEx & ChunkComponentIDValue;

Returns a unique Identifier value that corresponds to the selected chunk component - Applies to: Stereo ace.

Visibility: Expert

Selected by: ChunkComponentSelector

variable ChunkComponentSelector#

Pylon::IEnumParameterT< ChunkComponentSelectorEnums > & ChunkComponentSelector;

Selects the Component from which to retreive data from - Applies to: Stereo ace.

Visibility: Expert

Selecting Parameters: ChunkComponentID, ChunkComponentIDValue, ChunkDecimationHorizontal, ChunkDecimationVertical, ChunkHeight, ChunkOffsetX, ChunkOffsetY, ChunkPartIndex, ChunkPixelFormat, ChunkScan3dFocalLength, ChunkScan3dPrincipalPointU, ChunkScan3dPrincipalPointV and ChunkWidth

variable ChunkComponents#

Pylon::IIntegerEx & ChunkComponents;

Returns the bitmask of components contained in this block - Applies to: Stereo ace.

Visibility: Expert

variable ChunkCounterSelector#

Pylon::IEnumParameterT< ChunkCounterSelectorEnums > & ChunkCounterSelector;

Sets which counter to retrieve chunk data from - Applies to: ace 2 GigE, ace 2 USB, ace USB, dart 2 USB and dart USB.

Visibility: Expert

Selecting Parameters: ChunkCounterValue

variable ChunkCounterValue#

Pylon::IIntegerEx & ChunkCounterValue;

Value of the selected chunk counter - Applies to: ace 2 GigE, ace 2 USB, ace USB, dart 2 USB and dart USB.

Visibility: Beginner

Selected by: ChunkCounterSelector

variable ChunkDecimationHorizontal#

Pylon::IIntegerEx & ChunkDecimationHorizontal;

Horizontal sub-sampling of the image - Applies to: Stereo ace.

Visibility: Expert

Selected by: ChunkComponentSelector

variable ChunkDecimationVertical#

Pylon::IIntegerEx & ChunkDecimationVertical;

Vertical sub-sampling of the image - Applies to: Stereo ace.

Visibility: Expert

Selected by: ChunkComponentSelector

variable ChunkDynamicRangeMax#

Pylon::IIntegerEx & ChunkDynamicRangeMax;

Maximum possible pixel value in the acquired image - Applies to: GigE and ace 2 GigE.

Visibility: Beginner

variable ChunkDynamicRangeMin#

Pylon::IIntegerEx & ChunkDynamicRangeMin;

Minimum possible pixel value in the acquired image - Applies to: GigE and ace 2 GigE.

Visibility: Beginner

variable ChunkExposureTime#

Pylon::IFloatEx & ChunkExposureTime;

Exposure time used to acquire the image - Applies to: GigE, Stereo ace, ace 2 GigE, ace 2 USB, ace USB, dart 2 USB and dart USB.

Visibility: Beginner

Selected by: ChunkExposureTimeSelector

variable ChunkExposureTimeSelector#

Pylon::IEnumParameterT< ChunkExposureTimeSelectorEnums > & ChunkExposureTimeSelector;

Sets which exposure time to retrieve chunk data from - Applies to: ace 2 GigE, ace 2 USB and dart USB.

Visibility: Expert

Selecting Parameters: ChunkExposureTime

variable ChunkFrameID#

Pylon::IIntegerEx & ChunkFrameID;

Unique identifier of the current frame - Applies to: Stereo ace, ace 2 GigE, ace 2 USB, dart 2 USB and dart USB.

Unique identifier of the current frame. The frame ID starts at 0 and keeps incrementing by 1 for each exposed image until the camera is powered off. The maximum value is 2^48.

Visibility: Expert

variable ChunkFrameTriggerCounter#

Pylon::IIntegerEx & ChunkFrameTriggerCounter;

Value of the Frame Trigger counter when the image was acquired - Applies to: GigE.

Visibility: Beginner

variable ChunkFrameTriggerIgnoredCounter#

Pylon::IIntegerEx & ChunkFrameTriggerIgnoredCounter;

Value of the Frame Trigger Ignored counter when the image was acquired - Applies to: GigE.

Visibility: Beginner

variable ChunkFramecounter#

Pylon::IIntegerEx & ChunkFramecounter;

Value of the Frame counter when the image was acquired - Applies to: GigE.

Visibility: Beginner

variable ChunkFramesPerTriggerCounter#

Pylon::IIntegerEx & ChunkFramesPerTriggerCounter;

Value of the Frames per Trigger counter when the image was acquired - Applies to: GigE.

Visibility: Beginner

variable ChunkGain#

Pylon::IFloatEx & ChunkGain;

Gain used during image acquisition - Applies to: Stereo ace, ace 2 GigE, ace 2 USB, ace USB, dart 2 USB and dart USB.

Visibility: Beginner

Selected by: ChunkGainSelector

variable ChunkGainAll#

Pylon::IIntegerEx & ChunkGainAll;

Gain All value of the acquired image - Applies to: GigE.

Visibility: Beginner

variable ChunkGainSelector#

Pylon::IEnumParameterT< ChunkGainSelectorEnums > & ChunkGainSelector;

Sets which gain channel to retrieve chunk data from - Applies to: ace 2 GigE, ace 2 USB, ace USB and dart USB.

Visibility: Expert

Selecting Parameters: ChunkGain

variable ChunkHeight#

Pylon::IIntegerEx & ChunkHeight;

AOI height of the acquired image - Applies to: GigE, Stereo ace and ace 2 GigE.

Visibility: Beginner

Selected by: ChunkComponentSelector

variable ChunkInputStatusAtLineTriggerBitsPerLine#

Pylon::IIntegerEx & ChunkInputStatusAtLineTriggerBitsPerLine;

Number of bits per line used for the Input Status At Line Trigger parameter - Applies to: GigE.

Visibility: Beginner

variable ChunkInputStatusAtLineTriggerIndex#

Pylon::IIntegerEx & ChunkInputStatusAtLineTriggerIndex;

Index number used for the Input Status At Line Trigger parameter - Applies to: GigE.

Index number used for the Input Status At Line Trigger parameter. The index number can be used to get the state of the camera's input lines when a specific line was acquired. For example, if you want to know the state of the camera's input lines when line 30 was acquired, set the index to 30, then retrieve the value of Status Index parameter.

Visibility: Beginner

variable ChunkInputStatusAtLineTriggerValue#

Pylon::IIntegerEx & ChunkInputStatusAtLineTriggerValue;

Value indicating the status of the camera's input lines when a specific line was acquired - Applies to: GigE.

Value indicating the status of the camera's input lines when a specific line was acquired. The information is stored in a 4-bit value (bit 0 = input line 1 state, bit 1 = input line 2 state etc.). For more information, see the Status Index parameter documentation.

Visibility: Beginner

variable ChunkLineSelector#

Pylon::IEnumParameterT< ChunkLineSelectorEnums > & ChunkLineSelector;

Selects the output for which to read the LineSource - Applies to: Stereo ace.

Visibility: Expert

Selecting Parameters: ChunkBslLineRatio, ChunkLineSource and ChunkLineStatus

variable ChunkLineSource#

Pylon::IEnumParameterT< ChunkLineSourceEnums > & ChunkLineSource;

Line source for selected line - Applies to: Stereo ace.

Visibility: Expert

Selected by: ChunkLineSelector

variable ChunkLineStatus#

Pylon::IBooleanEx & ChunkLineStatus;

Returns the current status of the selected input or output Line - Applies to: Stereo ace.

Visibility: Expert

Selected by: ChunkLineSelector

variable ChunkLineStatusAll#

Pylon::IIntegerEx & ChunkLineStatusAll;

Bit field that indicates the status of all of the camera's input and output lines when the image was acquired - Applies to: GigE, Stereo ace, ace 2 GigE, ace 2 USB, ace USB, dart 2 USB and dart USB.

Visibility: Beginner

variable ChunkLineTriggerCounter#

Pylon::IIntegerEx & ChunkLineTriggerCounter;

Value of the Line Trigger counter when the image was acquired - Applies to: GigE.

Visibility: Beginner

variable ChunkLineTriggerEndToEndCounter#

Pylon::IIntegerEx & ChunkLineTriggerEndToEndCounter;

Value of the Line Trigger End to End counter when the image was acquired - Applies to: GigE.

Visibility: Beginner

variable ChunkLineTriggerIgnoredCounter#

Pylon::IIntegerEx & ChunkLineTriggerIgnoredCounter;

Value of the Line Trigger Ignored counter when the image was acquired - Applies to: GigE.

Visibility: Beginner

variable ChunkOffsetX#

Pylon::IIntegerEx & ChunkOffsetX;

X offset of the AOI of the acquired image - Applies to: GigE, Stereo ace and ace 2 GigE.

Visibility: Beginner

Selected by: ChunkComponentSelector

variable ChunkOffsetY#

Pylon::IIntegerEx & ChunkOffsetY;

Y offset of the AOI of the acquired image - Applies to: GigE, Stereo ace and ace 2 GigE.

Visibility: Beginner

Selected by: ChunkComponentSelector

variable ChunkPartIndex#

Pylon::IIntegerEx & ChunkPartIndex;

Returns index of the image part in this block depending on selected component - Applies to: Stereo ace.

Visibility: Expert

Selected by: ChunkComponentSelector

variable ChunkPayloadCRC16#

Pylon::IIntegerEx & ChunkPayloadCRC16;

CRC checksum of the acquired image - Applies to: GigE, ace 2 GigE, ace 2 USB, ace USB, dart 2 USB and dart USB.

CRC checksum of the acquired image. The checksum is calculated using all of the image data and all of the appended chunks except for the checksum itself.

Visibility: Beginner

variable ChunkPixelDynamicRangeMax#

Pylon::IIntegerEx & ChunkPixelDynamicRangeMax;

Maximum possible pixel value in the acquired image - Applies to: ace 2 GigE.

Visibility: Expert

variable ChunkPixelDynamicRangeMin#

Pylon::IIntegerEx & ChunkPixelDynamicRangeMin;

Minimum possible pixel value in the acquired image - Applies to: ace 2 GigE.

Visibility: Expert

variable ChunkPixelFormat#

Pylon::IEnumParameterT< ChunkPixelFormatEnums > & ChunkPixelFormat;

Indicates the pixel format of the acquired image - Applies to: GigE, Stereo ace and ace 2 GigE.

Visibility: Beginner

Selected by: ChunkComponentSelector

variable ChunkScan3dBaseline#

Pylon::IFloatEx & ChunkScan3dBaseline;

Baseline of the stereo cameras - Applies to: Stereo ace.

Baseline of the stereo cameras in m.

Visibility: Expert

variable ChunkScan3dCoordinateOffset#

Pylon::IFloatEx & ChunkScan3dCoordinateOffset;

Returns the offset when transforming a pixel from relative coordinates to world coordinates - Applies to: Stereo ace.

Visibility: Expert

Selected by: ChunkScan3dCoordinateSelector

variable ChunkScan3dCoordinateScale#

Pylon::IFloatEx & ChunkScan3dCoordinateScale;

Returns the scale factor when transforming a pixel from relative coordinates to world coordinates - Applies to: Stereo ace.

Visibility: Expert

Selected by: ChunkScan3dCoordinateSelector

variable ChunkScan3dCoordinateSelector#

Pylon::IEnumParameterT< ChunkScan3dCoordinateSelectorEnums > & ChunkScan3dCoordinateSelector;

Selects which Coordinate to retrieve data from - Applies to: Stereo ace.

Visibility: Expert

Selecting Parameters: ChunkScan3dCoordinateOffset, ChunkScan3dCoordinateScale, ChunkScan3dInvalidDataFlag and ChunkScan3dInvalidDataValue

variable ChunkScan3dDistanceUnit#

Pylon::IEnumParameterT< ChunkScan3dDistanceUnitEnums > & ChunkScan3dDistanceUnit;

Returns the Distance Unit of the payload image - Applies to: Stereo ace.

Visibility: Expert

variable ChunkScan3dFocalLength#

Pylon::IFloatEx & ChunkScan3dFocalLength;

Focal length - Applies to: Stereo ace.

Focal length of the camera in pixels.

Visibility: Expert

Selected by: ChunkComponentSelector

variable ChunkScan3dInvalidDataFlag#

Pylon::IBooleanEx & ChunkScan3dInvalidDataFlag;

Returns if a specific non-valid data flag is used in the payload image - Applies to: Stereo ace.

Visibility: Expert

Selected by: ChunkScan3dCoordinateSelector

variable ChunkScan3dInvalidDataValue#

Pylon::IFloatEx & ChunkScan3dInvalidDataValue;

Returns the value which identifies a non-valid pixel - Applies to: Stereo ace.

Visibility: Expert

Selected by: ChunkScan3dCoordinateSelector

variable ChunkScan3dOutputMode#

Pylon::IEnumParameterT< ChunkScan3dOutputModeEnums > & ChunkScan3dOutputMode;

Returns the Calibrated Mode of the payload image - Applies to: Stereo ace.

Visibility: Expert

variable ChunkScan3dPrincipalPointU#

Pylon::IFloatEx & ChunkScan3dPrincipalPointU;

Horizontal position of the principal point - Applies to: Stereo ace.

Visibility: Expert

Selected by: ChunkComponentSelector

variable ChunkScan3dPrincipalPointV#

Pylon::IFloatEx & ChunkScan3dPrincipalPointV;

Vertical position of the principal point - Applies to: Stereo ace.

Visibility: Expert

Selected by: ChunkComponentSelector

variable ChunkSequenceSetIndex#

Pylon::IIntegerEx & ChunkSequenceSetIndex;

Sequence set index number related to the acquired image - Applies to: GigE.

Visibility: Beginner

variable ChunkSequencerSetActive#

Pylon::IIntegerEx & ChunkSequencerSetActive;

Index of the active sequencer set - Applies to: ace 2 GigE, ace 2 USB and ace USB.

Visibility: Beginner

variable ChunkShaftEncoderCounter#

Pylon::IIntegerEx & ChunkShaftEncoderCounter;

Value of the Shaft Encoder counter when the image was acquired - Applies to: GigE.

Visibility: Beginner

variable ChunkStride#

Pylon::IIntegerEx & ChunkStride;

Number of bytes of data between the beginning of one line in the acquired image and the beginning of the next line in the acquired image - Applies to: GigE and ace 2 GigE.

Visibility: Beginner

variable ChunkTimestamp#

Pylon::IIntegerEx & ChunkTimestamp;

Value of the timestamp when the image was acquired - Applies to: GigE, Stereo ace and ace USB.

Visibility: Beginner

variable ChunkTriggerinputcounter#

Pylon::IIntegerEx & ChunkTriggerinputcounter;

Value of the Trigger Input counter when the image was acquired - Applies to: GigE.

Visibility: Beginner

variable ChunkVirtLineStatusAll#

Pylon::IIntegerEx & ChunkVirtLineStatusAll;

Status of all of the camera's virtual input and output lines when the image was acquired - Applies to: GigE.

Visibility: Beginner

variable ChunkWidth#

Pylon::IIntegerEx & ChunkWidth;

Width of the AOI of the acquired image - Applies to: GigE, Stereo ace and ace 2 GigE.

Visibility: Beginner

Selected by: ChunkComponentSelector