Skip to content
STAGING SERVER
DEVELOPMENT SERVER

GenApi::CCategoryRefT#

More…

Inherits from GenApi::CValueRefT< T >

Public Functions#

Name
virtual void GetFeatures(FeatureList_t & Features) const
Get all features of the category (including sub-categories)
virtual INode * GetNode()
Get the INode interface of the node.
virtual GenICam::gcstring ToString(bool Verify =false, bool IgnoreCache =false)
Get content of the node as string.
virtual void FromString(const GenICam::gcstring & ValueStr, bool Verify =true)
Set content of the node as string.
virtual bool IsValueCacheValid() const
Checks if the value comes from cache or is requested from another node.
virtual EAccessMode GetAccessMode() const
Get the access mode of the node.

Detailed Description#

template <class T >
class GenApi::CCategoryRefT;

Public Functions Documentation#

function GetFeatures#

inline virtual void GetFeatures(
    FeatureList_t & Features
) const

Get all features of the category (including sub-categories)

function GetNode#

inline virtual INode * GetNode()

Get the INode interface of the node.

function ToString#

inline virtual GenICam::gcstring ToString(
    bool Verify =false,
    bool IgnoreCache =false
)

Get content of the node as string.

function FromString#

inline virtual void FromString(
    const GenICam::gcstring & ValueStr,
    bool Verify =true
)

Set content of the node as string.

function IsValueCacheValid#

inline virtual bool IsValueCacheValid() const

Checks if the value comes from cache or is requested from another node.

function GetAccessMode#

inline virtual EAccessMode GetAccessMode() const

Get the access mode of the node.