Skip to content
STAGING SERVER

GenApi::CEnumEntryRefT#

More…

Inherits from GenApi::CValueRefT< T >

Public Functions#

Name
virtual int64_t GetValue()
Get numeric enum value.
virtual GenICam::gcstring GetSymbolic() const
Get symbolic enum value.
virtual double GetNumericValue()
Get numeric enum value.
virtual bool IsSelfClearing()
Indicates if the corresponding EnumEntry is self clearing.
virtual INode * GetNode()
Get the INode interface of the node.
virtual GenICam::gcstring ToString(bool Verify =false, bool IgnoreCache =false)
Get content of the node as string.
virtual void FromString(const GenICam::gcstring & ValueStr, bool Verify =true)
Set content of the node as string.
virtual bool IsValueCacheValid() const
Checks if the value comes from cache or is requested from another node.
virtual EAccessMode GetAccessMode() const
Get the access mode of the node.

Detailed Description#

template <class T >
class GenApi::CEnumEntryRefT;

Public Functions Documentation#

function GetValue#

inline virtual int64_t GetValue()

Get numeric enum value.

function GetSymbolic#

inline virtual GenICam::gcstring GetSymbolic() const

Get symbolic enum value.

function GetNumericValue#

inline virtual double GetNumericValue()

Get numeric enum value.

function IsSelfClearing#

inline virtual bool IsSelfClearing()

Indicates if the corresponding EnumEntry is self clearing.

function GetNode#

inline virtual INode * GetNode()

Get the INode interface of the node.

function ToString#

inline virtual GenICam::gcstring ToString(
    bool Verify =false,
    bool IgnoreCache =false
)

Get content of the node as string.

function FromString#

inline virtual void FromString(
    const GenICam::gcstring & ValueStr,
    bool Verify =true
)

Set content of the node as string.

function IsValueCacheValid#

inline virtual bool IsValueCacheValid() const

Checks if the value comes from cache or is requested from another node.

function GetAccessMode#

inline virtual EAccessMode GetAccessMode() const

Get the access mode of the node.