PLTransportLayer.TriggerOutGPO6PolarityEnum Class#
Applies to: CoaXPress
Visibility: Expert
The feature documentation may provide more information.
Inheritance Hierarchy#
System.Object
Basler.Pylon.ParameterListEnum
Basler.Pylon.PLTransportLayer.TriggerOutGPO6PolarityEnum
Constructors#
| Name | Description | |
|---|---|---|
![]() | PLTransportLayer.TriggerOutGPO6PolarityEnum | Initializes a new instance of the PLTransportLayer.TriggerOutGPO6PolarityEnum class |
Properties#
| Name | Description | |
|---|---|---|
![]() | HighActive | The trigger polarity of the input specified by the Statistics Source parameter is set to High Active. Applies to: CoaXPress |
![]() | LowActive | The trigger polarity of the input specified by the Statistics Source parameter is set to Low Active. Applies to: CoaXPress |
![]() | Name | The full name of TriggerOutGPO6Polarity (Overrides ParameterListEnum.Name.) |
Methods#
| Name | Description | |
|---|---|---|
![]() | ToString | The full name of TriggerOutGPO6Polarity (Overrides Object.ToString()()()().) |
PLTransportLayer.TriggerOutGPO6PolarityEnum.ToString Method#
The full name of TriggerOutGPO6Polarity
Return Value#
Type: String
Returns the full name of TriggerOutGPO6Polarity
PLTransportLayer.TriggerOutGPO6PolarityEnum Constructor#
Initializes a new instance of the PLTransportLayer.TriggerOutGPO6PolarityEnum class
PLTransportLayer.TriggerOutGPO6PolarityEnum.HighActive Property#
The trigger polarity of the input specified by the Statistics Source parameter is set to High Active.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO6PolarityEnum.LowActive Property#
The trigger polarity of the input specified by the Statistics Source parameter is set to Low Active.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO6PolarityEnum.Name Property#
The full name of TriggerOutGPO6Polarity