Pylon::IPylonDevice#
Low Level API: Interface for camera objects.
#include <pylon/Device.h>
Inherits from Pylon::IDevice
Inherited by Pylon::IPylonGigEDevice
Public Functions#
Name | |
---|---|
virtual uint32_t | GetNumStreamGrabberChannels() const =0 Returns the number of stream grabbers the camera object provides. |
virtual IStreamGrabber * | GetStreamGrabber(uint32_t index) =0 Returns a pointer to a stream grabber. |
virtual IEventGrabber * | GetEventGrabber() =0 Returns a pointer to an event grabber. |
virtual GenApi::INodeMap * | GetNodeMap() =0 Returns the set of camera parameters. |
virtual GenApi::INodeMap * | GetTLNodeMap() =0 Returns the set of camera related transport layer parameters. |
virtual Pylon::IChunkParser * | CreateChunkParser() =0 Creates a chunk parser used to update those camera object members reflecting the content of additional data chunks appended to the image data. |
virtual void | DestroyChunkParser(Pylon::IChunkParser * pChunkParser) =0 Deletes a chunk parser. |
virtual IEventAdapter * | CreateEventAdapter() =0 Creates an Event adapter. |
virtual void | DestroyEventAdapter(IEventAdapter * ) =0 Deletes an Event adapter. |
virtual ISelfReliantChunkParser * | CreateSelfReliantChunkParser() =0 Creates a a self-reliant chunk parser, returns NULL if not supported. |
virtual void | DestroySelfReliantChunkParser(ISelfReliantChunkParser * ) =0 Deletes a self-reliant chunk parser. |
virtual DeviceCallbackHandle | RegisterRemovalCallback(DeviceCallback & d) =0 Registers a surprise removal callback object. |
virtual bool | DeregisterRemovalCallback(DeviceCallbackHandle h) =0 Deregisters a surprise removal callback object. |
virtual void | Open(AccessModeSet mode =([Stream](namespace_pylon.md |
virtual void | Close() =0 Closes a device. |
virtual bool | IsOpen() const =0 Checks if a device already is opened. |
virtual AccessModeSet | AccessMode(void ) const =0 Returns the access mode used to open the device. |
virtual const CDeviceInfo & | GetDeviceInfo() const =0 Returns the device info object storing information like the device's name. |
Public Functions Documentation#
function GetNumStreamGrabberChannels#
Returns the number of stream grabbers the camera object provides.
function GetStreamGrabber#
Returns a pointer to a stream grabber.
Parameters:
- index The number of the grabber to return
Return: A pointer to a stream grabber, NULL if index is out of range
Stream grabbers (IStreamGrabber) are the objects used to grab images from a camera device. A camera device might be able to send image data over more than one logical channel called stream. A stream grabber grabs data from one single stream.
function GetEventGrabber#
Returns a pointer to an event grabber.
Event grabbers are used to handle events sent from a camera device.
function GetNodeMap#
Returns the set of camera parameters.
Return: Pointer to the GenApi node map holding the parameters
function GetTLNodeMap#
Returns the set of camera related transport layer parameters.
Return: Pointer to the GenApi node holding the transport layer parameter. If there are no transport layer parameters for the device, NULL is returned.
function CreateChunkParser#
Creates a chunk parser used to update those camera object members reflecting the content of additional data chunks appended to the image data.
Return: Pointer to the created chunk parser
Note Don't try to delete a chunk parser pointer by calling free or delete. Instead, use the DestroyChunkParser() method
function DestroyChunkParser#
Deletes a chunk parser.
Parameters:
- pChunkParser Pointer to the chunk parser to be deleted
function CreateEventAdapter#
Creates an Event adapter.
function DestroyEventAdapter#
Deletes an Event adapter.
function CreateSelfReliantChunkParser#
Creates a a self-reliant chunk parser, returns NULL if not supported.
function DestroySelfReliantChunkParser#
Deletes a self-reliant chunk parser.
function RegisterRemovalCallback#
Registers a surprise removal callback object.
Parameters:
- d reference to a device callback object
Return: A handle which must be used to deregister a callback It is recommended to use one of the RegisterRemovalCallback() helper functions to register a callback.
Example how to register a C function
void MyRemovalCallback( Pylon::IPylonDevice* pDevice)
{
// handle removal
}
DeviceCallbackHandle h =
Pylon::RegisterRemovalCallback( m_pCamera, &MyRemovalCallback);
Example how to register a class member function
class C
{
void MyRemovalCallback( Pylon::IPylonDevice* pDevice )
{
// handle removal
}
} c;
DeviceCallbackHandle h =
Pylon::RegisterRemovalCallback( m_pCamera, c, &C::MyRemovalCallback);
function DeregisterRemovalCallback#
Deregisters a surprise removal callback object.
Parameters:
- h Handle of the callback to be removed
function Open#
Opens a device.
Parameters:
- mode The desired device access mode
The open method initializes all involved drivers and establishes a connection to the device.
A device may support different access modes, e.g. EDeviceAccessMode::Exclusive providing an exclusive access to the device.
function Close#
Closes a device.
The close method closes all involved drivers and an existing connection to the device will be released. Other applications now can access the device.
function IsOpen#
Checks if a device already is opened.
Return: true, when the device already has been opened by the calling application.
Note When a device has been opened an application A, IsOpen() will return false when called by an application B not having called the device's open method.
function AccessMode#
Returns the access mode used to open the device.
function GetDeviceInfo#
Returns the device info object storing information like the device's name.
Return: A reference to the device info object used to create the device by a device factory