Pylon::CBaslerUniversalImageEventHandler#
The image event handler base class.
#include <pylon/BaslerUniversalImageEventHandler.h>
Public Functions#
| Name | |
|---|---|
| virtual void | OnImagesSkipped(CBaslerUniversalInstantCamera & camera, size_t countOfSkippedImages) This method is called when images have been skipped using the GrabStrategy_LatestImageOnly strategy or the GrabStrategy_LatestImages strategy. |
| virtual void | OnImageGrabbed(CBaslerUniversalInstantCamera & camera, const CBaslerUniversalGrabResultPtr & grabResult) This method is called when an image has been grabbed. |
| virtual void | OnImageEventHandlerRegistered(CBaslerUniversalInstantCamera & camera) This method is called when the image event handler has been registered. |
| virtual void | OnImageEventHandlerDeregistered(CBaslerUniversalInstantCamera & camera) This method is called when the image event handler has been deregistered. |
| virtual void | DestroyImageEventHandler() Destroys the image event handler. |
| CBaslerUniversalImageEventHandler() Create. | |
| CBaslerUniversalImageEventHandler(const CBaslerUniversalImageEventHandler & ) Copy. | |
| CBaslerUniversalImageEventHandler & | operator=(const CBaslerUniversalImageEventHandler & ) Assign. |
| virtual | ~CBaslerUniversalImageEventHandler() Destruct. |
Public Functions Documentation#
function OnImagesSkipped#
inline virtual void OnImagesSkipped(
CBaslerUniversalInstantCamera & camera,
size_t countOfSkippedImages
)
This method is called when images have been skipped using the GrabStrategy_LatestImageOnly strategy or the GrabStrategy_LatestImages strategy.
Parameters:
- camera The source of the call.
- countOfSkippedImages The number of images skipped. This
countOfSkippedImagesdoes not include the number of images lost in the case of a buffer under run in the driver.
Error Safety:
Exceptions from this call will propagate through. The notification of event handlers stops when an exception is triggered.
Thread Safety:
This method is called outside the lock of the camera object but inside the lock of the image event handler registry.
function OnImageGrabbed#
inline virtual void OnImageGrabbed(
CBaslerUniversalInstantCamera & camera,
const CBaslerUniversalGrabResultPtr & grabResult
)
This method is called when an image has been grabbed.
Parameters:
- camera The source of the call.
- grabResult The grab result data.
Error Safety:
Exceptions from this call will propagate through. The notification of event handlers stops when an exception is triggered.
Thread Safety:
This method is called outside the lock of the camera object but inside the lock of the image event handler registry.
The grab result smart pointer passed does always reference a grab result data object. The status of the grab needs to be checked before accessing the grab result data. See CGrabResultData::GrabSucceeded(), CGrabResultData::GetErrorCode() and CGrabResultData::GetErrorDescription() for more information.
function OnImageEventHandlerRegistered#
This method is called when the image event handler has been registered.
Parameters:
- camera The source of the call.
Error Safety:
Exceptions from this call will propagate through.
Thread Safety:
This method is called inside the lock of the image event handler registry.
function OnImageEventHandlerDeregistered#
This method is called when the image event handler has been deregistered.
Parameters:
- camera The source of the call.
Error Safety:
C++ exceptions from this call will be caught and ignored.
Thread Safety:
This method is called inside the lock of the image event handler registry.
The image event handler is automatically deregistered when the Instant Camera object is destroyed.
function DestroyImageEventHandler#
Destroys the image event handler.
Error Safety:
C++ exceptions from this call will be caught and ignored.
function CBaslerUniversalImageEventHandler#
Create.
function CBaslerUniversalImageEventHandler#
Copy.
function operator=#
Assign.
function ~CBaslerUniversalImageEventHandler#
Destruct.