Skip to content
STAGING SERVER
DEVELOPMENT SERVER

GenApi::IBoolean#

Module: GenICam / GenApi Node Interfaces and Access Mode Check Functions

Interface for Boolean properties.

#include <GenApi/IBoolean.h>

Inherits from GenApi::IValue, GenApi::IBase

Inherited by Pylon::IBooleanEx

Public Functions#

Name
virtual void SetValue(bool Value, bool Verify =true) =0
Set node value.
virtual void operator=(bool Value)
Set node value.
virtual bool GetValue(bool Verify =false, bool IgnoreCache =false) const =0
Get node value.
virtual bool operator())() const
Get node value.
virtual INode * GetNode()
Get the INode interface of the node.
virtual GenICam::gcstring ToString(bool Verify =false, bool IgnoreCache =false) =0
Get content of the node as string.
virtual void FromString(const GenICam::gcstring & ValueStr, bool Verify =true) =0
Set content of the node as string.
virtual bool IsValueCacheValid() const =0
Checks if the value comes from cache or is requested from another node.
virtual EAccessMode GetAccessMode() const =0
Get the access mode of the node.

Additional inherited members#

Public Functions inherited from GenApi::IBase

Name
virtual ~IBase() =0
Virtual destructor enforcing virtual destructor on all derived classes.

Public Functions Documentation#

function SetValue#

virtual void SetValue(
    bool Value,
    bool Verify =true
) =0

Set node value.

Parameters:

  • Value The value to set
  • Verify Enables AccessMode and Range verification (default = true)

Reimplemented by: Pylon::CBooleanParameter::SetValue

function operator=#

inline virtual void operator=(
    bool Value
)

Set node value.

Reimplemented by: Pylon::CBooleanParameter::operator=

function GetValue#

virtual bool GetValue(
    bool Verify =false,
    bool IgnoreCache =false
) const =0

Get node value.

Parameters:

  • Verify Enables Range verification (default = false). The AccessMode is always checked
  • IgnoreCache If true the value is read ignoring any caches (default = false)

Return: The value read

Reimplemented by: Pylon::CBooleanParameter::GetValue

function operator()#

inline virtual bool operator()() const

Get node value.

Reimplemented by: Pylon::CBooleanParameter::operator())

function GetNode#

inline virtual INode * GetNode()

Get the INode interface of the node.

Reimplemented by: Pylon::CArrayParameter::GetNode

function ToString#

virtual GenICam::gcstring ToString(
    bool Verify =false,
    bool IgnoreCache =false
) =0

Get content of the node as string.

Parameters:

  • Verify Enables Range verification (default = false). The AccessMode is always checked
  • IgnoreCache If true the value is read ignoring any caches (default = false)

Return: The value read

Reimplemented by: Pylon::CArrayParameter::ToString

function FromString#

virtual void FromString(
    const GenICam::gcstring & ValueStr,
    bool Verify =true
) =0

Set content of the node as string.

Parameters:

  • ValueStr The value to set
  • Verify Enables AccessMode and Range verification (default = true)

Reimplemented by: Pylon::CArrayParameter::FromString

function IsValueCacheValid#

virtual bool IsValueCacheValid() const =0

Checks if the value comes from cache or is requested from another node.

Reimplemented by: Pylon::CArrayParameter::IsValueCacheValid

function GetAccessMode#

virtual EAccessMode GetAccessMode() const =0

Get the access mode of the node.

Reimplemented by: Pylon::CArrayParameter::GetAccessMode