PLTransportLayer.SignalAnalyzer1PolarityEnum Class#
Applies to: CoaXPress
Visibility: Expert
The feature documentation may provide more information.
Inheritance Hierarchy#
System.Object
Basler.Pylon.ParameterListEnum
Basler.Pylon.PLTransportLayer.SignalAnalyzer1PolarityEnum
Constructors#
| Name | Description | |
|---|---|---|
![]() | PLTransportLayer.SignalAnalyzer1PolarityEnum | Initializes a new instance of the PLTransportLayer.SignalAnalyzer1PolarityEnum class |
Properties#
| Name | Description | |
|---|---|---|
![]() | HighActive | The trigger polarity of the input specified by the Statistics Source parameter is set to High Active. Applies to: CoaXPress |
![]() | LowActive | The trigger polarity of the input specified by the Statistics Source parameter is set to Low Active. Applies to: CoaXPress |
![]() | Name | The full name of SignalAnalyzer1Polarity (Overrides ParameterListEnum.Name.) |
Methods#
| Name | Description | |
|---|---|---|
![]() | ToString | The full name of SignalAnalyzer1Polarity (Overrides Object.ToString()()()().) |
PLTransportLayer.SignalAnalyzer1PolarityEnum.ToString Method#
The full name of SignalAnalyzer1Polarity
Return Value#
Type: String
Returns the full name of SignalAnalyzer1Polarity
PLTransportLayer.SignalAnalyzer1PolarityEnum Constructor#
Initializes a new instance of the PLTransportLayer.SignalAnalyzer1PolarityEnum class
PLTransportLayer.SignalAnalyzer1PolarityEnum.HighActive Property#
The trigger polarity of the input specified by the Statistics Source parameter is set to High Active.
Applies to: CoaXPress
PLTransportLayer.SignalAnalyzer1PolarityEnum.LowActive Property#
The trigger polarity of the input specified by the Statistics Source parameter is set to Low Active.
Applies to: CoaXPress
PLTransportLayer.SignalAnalyzer1PolarityEnum.Name Property#
The full name of SignalAnalyzer1Polarity