pylonc/PylonCDefines.h#
Defines#
| Name |
|---|
| PYLON_DEVINFO_ADDRESS_KEY GigE Device: The IP address of the device IP address in a human-readable representation including the port number. |
| PYLON_DEVINFO_DEFAULT_GATEWAY_KEY GigE Device: The default gateway of the device IP address in a human-readable representation. |
| PYLON_DEVINFO_DEVICE_CLASS_KEY The device class device, e.g. BaslerUsb. |
| PYLON_DEVINFO_DEVICE_FACTORY_KEY The identifier for the transport layer able to create this device. |
| PYLON_DEVINFO_DEVICE_GUID_KEY USB Device: The device GUID. |
| PYLON_DEVINFO_DEVICE_ID_KEY The device ID (e.g., used by Camera Link and GenTL Consumer). |
| PYLON_DEVINFO_DEVICE_VERSION_KEY The version string of the device. |
| PYLON_DEVINFO_FRIENDLY_NAME_KEY The human readable name of the device. |
| PYLON_DEVINFO_FULL_NAME_KEY The full name identifying the device. |
| PYLON_DEVINFO_INITIAL_BAUD_RATE_KEY Camera Link Device: The initial baud rate of the serial port the device is connected to. |
| PYLON_DEVINFO_INTERFACE_ID_KEY The ID of the interface that the device is connected to. |
| PYLON_DEVINFO_INTERFACE_KEY GigE Device: The address of the network interface the device is connected to. |
| PYLON_DEVINFO_IP_ADDRESS_KEY GigE Device: The IP address of the device IP address in a human-readable representation. |
| PYLON_DEVINFO_IP_CONFIG_CURRENT_KEY GigE Device: The current IP configuration of the device. |
| PYLON_DEVINFO_IP_CONFIG_OPTIONS_KEY GigE Device: The persistent IP configuration options. |
| PYLON_DEVINFO_MAC_ADDRESS_KEY GigE Device: The MAC address of the device of the device IP address in a human-readable representation. |
| PYLON_DEVINFO_MANUFACTURER_INFO_KEY USB Device: The manufacturer info. |
| PYLON_DEVINFO_MODEL_NAME_KEY The model name of the device. |
| PYLON_DEVINFO_PORT_ID_KEY Camera Link Device: The ID of the serial port the device is connected to. |
| PYLON_DEVINFO_PORT_NR_KEY GigE Device: The port number used. |
| PYLON_DEVINFO_SERIAL_NUMBER_KEY The serial number if it supported by the underlying implementation. |
| PYLON_DEVINFO_SUBNET_ADDRESS_KEY GigE Device: The IP address of the subnet the device belongs to. |
| PYLON_DEVINFO_SUBNET_MASK_KEY GigE Device: The subnet mask of the device IP address in a human-readable representation. |
| PYLON_DEVINFO_TL_TYPE_KEY The transport layer type of the device. |
| PYLON_DEVINFO_USER_DEFINED_NAME_KEY The user-defined name if present. |
| PYLON_DEVINFO_VENDOR_NAME_KEY The vendor name of the device. |
| PYLON_IMAGE_WINDOW_USEDEFAULT |
| PYLONC_API |
| PYLONC_CC |
| PYLONC_PACKING |
Macros Documentation#
define PYLON_DEVINFO_ADDRESS_KEY#
GigE Device: The IP address of the device IP address in a human-readable representation including the port number.
define PYLON_DEVINFO_DEFAULT_GATEWAY_KEY#
GigE Device: The default gateway of the device IP address in a human-readable representation.
define PYLON_DEVINFO_DEVICE_CLASS_KEY#
The device class device, e.g. BaslerUsb.
define PYLON_DEVINFO_DEVICE_FACTORY_KEY#
The identifier for the transport layer able to create this device.
define PYLON_DEVINFO_DEVICE_GUID_KEY#
USB Device: The device GUID.
define PYLON_DEVINFO_DEVICE_ID_KEY#
The device ID (e.g., used by Camera Link and GenTL Consumer).
define PYLON_DEVINFO_DEVICE_VERSION_KEY#
The version string of the device.
define PYLON_DEVINFO_FRIENDLY_NAME_KEY#
The human readable name of the device.
define PYLON_DEVINFO_FULL_NAME_KEY#
The full name identifying the device.
define PYLON_DEVINFO_INITIAL_BAUD_RATE_KEY#
Camera Link Device: The initial baud rate of the serial port the device is connected to.
define PYLON_DEVINFO_INTERFACE_ID_KEY#
The ID of the interface that the device is connected to.
define PYLON_DEVINFO_INTERFACE_KEY#
GigE Device: The address of the network interface the device is connected to.
define PYLON_DEVINFO_IP_ADDRESS_KEY#
GigE Device: The IP address of the device IP address in a human-readable representation.
define PYLON_DEVINFO_IP_CONFIG_CURRENT_KEY#
GigE Device: The current IP configuration of the device.
define PYLON_DEVINFO_IP_CONFIG_OPTIONS_KEY#
GigE Device: The persistent IP configuration options.
define PYLON_DEVINFO_MAC_ADDRESS_KEY#
GigE Device: The MAC address of the device of the device IP address in a human-readable representation.
define PYLON_DEVINFO_MANUFACTURER_INFO_KEY#
USB Device: The manufacturer info.
define PYLON_DEVINFO_MODEL_NAME_KEY#
The model name of the device.
define PYLON_DEVINFO_PORT_ID_KEY#
Camera Link Device: The ID of the serial port the device is connected to.
define PYLON_DEVINFO_PORT_NR_KEY#
GigE Device: The port number used.
define PYLON_DEVINFO_SERIAL_NUMBER_KEY#
The serial number if it supported by the underlying implementation.
define PYLON_DEVINFO_SUBNET_ADDRESS_KEY#
GigE Device: The IP address of the subnet the device belongs to.
define PYLON_DEVINFO_SUBNET_MASK_KEY#
GigE Device: The subnet mask of the device IP address in a human-readable representation.
define PYLON_DEVINFO_TL_TYPE_KEY#
The transport layer type of the device.
define PYLON_DEVINFO_USER_DEFINED_NAME_KEY#
The user-defined name if present.
define PYLON_DEVINFO_VENDOR_NAME_KEY#
The vendor name of the device.