Skip to content
STAGING SERVER
DEVELOPMENT SERVER

GenApi::CIntegerRefT#

More…

Inherits from GenApi::CValueRefT< T, I >

Public Functions#

Name
virtual void SetValue(int64_t Value, bool Verify =true)
Set node value.
virtual IInteger & operator=(int64_t Value)
Set node value.
virtual int64_t GetValue(bool Verify =false, bool IgnoreCache =false)
Get node value.
virtual int64_t operator())()
Get node value.
virtual int64_t operator*()
Get node value.
virtual int64_t GetMin()
Get minimum value allowed.
virtual int64_t GetMax()
Get maximum value allowed.
virtual EIncMode GetIncMode()
Get increment.
virtual int64_t GetInc()
Get increment.
virtual int64_autovector_t GetListOfValidValues(bool bounded =true)
Implementation of IInteger::GetListOfValidValues.
virtual ERepresentation GetRepresentation()
Get recommended representation.
virtual GenICam::gcstring GetUnit()
Get the physical unit name.
IFloat * GetFloatAlias()
gets the interface of an alias node.
virtual void ImposeMin(int64_t Value)
Restrict minimum value.
virtual void ImposeMax(int64_t Value)
Restrict maximum value.
virtual INode * GetNode()
Get the INode interface of the node.
virtual GenICam::gcstring ToString(bool Verify =false, bool IgnoreCache =false)
Get content of the node as string.
virtual void FromString(const GenICam::gcstring & ValueStr, bool Verify =true)
Set content of the node as string.
virtual bool IsValueCacheValid() const
Checks if the value comes from cache or is requested from another node.
virtual EAccessMode GetAccessMode() const
Get the access mode of the node.

Detailed Description#

template <class T ,
class I  =T>
class GenApi::CIntegerRefT;

Public Functions Documentation#

function SetValue#

inline virtual void SetValue(
    int64_t Value,
    bool Verify =true
)

Set node value.

function operator=#

inline virtual IInteger & operator=(
    int64_t Value
)

Set node value.

function GetValue#

inline virtual int64_t GetValue(
    bool Verify =false,
    bool IgnoreCache =false
)

Get node value.

function operator()#

inline virtual int64_t operator()()

Get node value.

function operator*#

inline virtual int64_t operator*()

Get node value.

function GetMin#

inline virtual int64_t GetMin()

Get minimum value allowed.

function GetMax#

inline virtual int64_t GetMax()

Get maximum value allowed.

function GetIncMode#

inline virtual EIncMode GetIncMode()

Get increment.

function GetInc#

inline virtual int64_t GetInc()

Get increment.

function GetListOfValidValues#

inline virtual int64_autovector_t GetListOfValidValues(
    bool bounded =true
)

Implementation of IInteger::GetListOfValidValues.

function GetRepresentation#

inline virtual ERepresentation GetRepresentation()

Get recommended representation.

function GetUnit#

inline virtual GenICam::gcstring GetUnit()

Get the physical unit name.

function GetFloatAlias#

inline IFloat * GetFloatAlias()

gets the interface of an alias node.

function ImposeMin#

inline virtual void ImposeMin(
    int64_t Value
)

Restrict minimum value.

function ImposeMax#

inline virtual void ImposeMax(
    int64_t Value
)

Restrict maximum value.

function GetNode#

inline virtual INode * GetNode()

Get the INode interface of the node.

function ToString#

inline virtual GenICam::gcstring ToString(
    bool Verify =false,
    bool IgnoreCache =false
)

Get content of the node as string.

function FromString#

inline virtual void FromString(
    const GenICam::gcstring & ValueStr,
    bool Verify =true
)

Set content of the node as string.

function IsValueCacheValid#

inline virtual bool IsValueCacheValid() const

Checks if the value comes from cache or is requested from another node.

function GetAccessMode#

inline virtual EAccessMode GetAccessMode() const

Get the access mode of the node.