GenApi::IValue#
Interface for value properties.
#include <GenApi/IValue.h>
Inherits from GenApi::IBase
Inherited by GenApi::IBoolean, GenApi::ICategory, GenApi::ICommand, GenApi::IEnumEntry, GenApi::IEnumeration, GenApi::IFloat, GenApi::IInteger, GenApi::IRegister, GenApi::IString, Pylon::IValueEx
Public Functions#
| Name | |
|---|---|
| virtual INode * | GetNode() Get the INode interface of the node. |
| virtual GenICam::gcstring | ToString(bool Verify =false, bool IgnoreCache =false) =0 Get content of the node as string. |
| virtual void | FromString(const GenICam::gcstring & ValueStr, bool Verify =true) =0 Set content of the node as string. |
| virtual bool | IsValueCacheValid() const =0 Checks if the value comes from cache or is requested from another node. |
| virtual EAccessMode | GetAccessMode() const =0 Get the access mode of the node. |
Additional inherited members#
Public Functions inherited from GenApi::IBase
| Name | |
|---|---|
| virtual | ~IBase() =0 Virtual destructor enforcing virtual destructor on all derived classes. |
Public Functions Documentation#
function GetNode#
Get the INode interface of the node.
Reimplemented by: Pylon::CArrayParameter::GetNode
function ToString#
Get content of the node as string.
Parameters:
- Verify Enables Range verification (default = false). The AccessMode is always checked
- IgnoreCache If true the value is read ignoring any caches (default = false)
Return: The value read
Reimplemented by: Pylon::CArrayParameter::ToString
function FromString#
Set content of the node as string.
Parameters:
- ValueStr The value to set
- Verify Enables AccessMode and Range verification (default = true)
Reimplemented by: Pylon::CArrayParameter::FromString
function IsValueCacheValid#
Checks if the value comes from cache or is requested from another node.
Reimplemented by: Pylon::CArrayParameter::IsValueCacheValid
function GetAccessMode#
Get the access mode of the node.
Reimplemented by: Pylon::CArrayParameter::GetAccessMode