PLTransportLayer.TriggerOutFrontGPO2SourceEnum Class#
Applies to: CoaXPress
Visibility: Expert
The feature documentation may provide more information.
Inheritance Hierarchy#
System.Object
Basler.Pylon.ParameterListEnum
Basler.Pylon.PLTransportLayer.TriggerOutFrontGPO2SourceEnum
Constructors#
| Name | Description | |
|---|---|---|
![]() | PLTransportLayer.TriggerOutFrontGPO2SourceEnum | Initializes a new instance of the PLTransportLayer.TriggerOutFrontGPO2SourceEnum class |
Properties#
| Name | Description | |
|---|---|---|
![]() | GND | The signal is a static zero. Applies to: CoaXPress |
![]() | Name | The full name of TriggerOutFrontGPO2Source (Overrides ParameterListEnum.Name.) |
![]() | SignalCam1Exsync | The Exsync signal of cam 1 is set as input. Applies to: CoaXPress |
![]() | SignalCam1Exsync2 | The Exsync2 signal of cam 1 is set as input. Applies to: CoaXPress |
![]() | SignalCam1Flash | The flash signal of cam 1 is set as input. Applies to: CoaXPress |
![]() | SignalCam1FrameValid | The frame valid signal of cam 1 is set as input. Applies to: CoaXPress |
![]() | SignalCam1LineValid | The line valid signal of cam 1 is set as input. Applies to: CoaXPress |
![]() | SignalCam2Exsync | The Exsync signal of cam 2 is set as input. Applies to: CoaXPress |
![]() | SignalCam2Exsync2 | The Exsync2 signal of cam 2 is set as input. Applies to: CoaXPress |
![]() | SignalCam2Flash | The flash signal of cam 2 is set as input. Applies to: CoaXPress |
![]() | SignalCam2FrameValid | The frame valid signal of cam 2 is set as input. Applies to: CoaXPress |
![]() | SignalCam2LineValid | The line valid signal of cam 2 is set as input. Applies to: CoaXPress |
![]() | SignalCam3Exsync | The Exsync signal of cam 3 is set as input. Applies to: CoaXPress |
![]() | SignalCam3Exsync2 | The Exsync2 signal of cam 3 is set as input. Applies to: CoaXPress |
![]() | SignalCam3Flash | The flash signal of cam 3 is set as input. Applies to: CoaXPress |
![]() | SignalCam3FrameValid | The frame valid signal of cam 3 is set as input. Applies to: CoaXPress |
![]() | SignalCam3LineValid | The line valid signal of cam 3 is set as input. Applies to: CoaXPress |
![]() | SignalCam4Exsync | The Exsync signal of cam 4 is set as input. Applies to: CoaXPress |
![]() | SignalCam4Exsync2 | The Exsync2 signal of cam 4 is set as input. Applies to: CoaXPress |
![]() | SignalCam4Flash | The flash signal of cam 4 is set as input. Applies to: CoaXPress |
![]() | SignalCam4FrameValid | The frame valid signal of cam 4 is set as input. Applies to: CoaXPress |
![]() | SignalCam4LineValid | The line valid signal of cam 4 is set as input. Applies to: CoaXPress |
![]() | SignalExsync | The Exsync signal of cam 0 is set as input. Applies to: CoaXPress |
![]() | SignalExsync2 | The Exsync2 signal of cam 0 is set as input. Applies to: CoaXPress |
![]() | SignalFlash | The flash signal of cam 0 is set as input. Applies to: CoaXPress |
![]() | SignalFrameValid | The frame valid signal of cam 0 is set as input. Applies to: CoaXPress |
![]() | SignalFrontGPI0 | The front GPI 0 signal as input. Applies to: CoaXPress |
![]() | SignalFrontGPI1 | The front GPI 1 signal as input. Applies to: CoaXPress |
![]() | SignalFrontGPI2 | The front GPI 2 signal as input. Applies to: CoaXPress |
![]() | SignalFrontGPI3 | The front GPI 3 signal as input. Applies to: CoaXPress |
![]() | SignalGPI0 | The GPI 0 signal is set as input. Applies to: CoaXPress |
![]() | SignalGPI1 | The GPI 1 signal is set as input. Applies to: CoaXPress |
![]() | SignalGPI2 | The GPI 2 signal is set as input. Applies to: CoaXPress |
![]() | SignalGPI3 | The GPI 3 signal is set as input. Applies to: CoaXPress |
![]() | SignalGPI4 | The GPI 4 signal is set as input. Applies to: CoaXPress |
![]() | SignalGPI5 | The GPI 5 signal is set as input. Applies to: CoaXPress |
![]() | SignalGPI6 | The GPI 6 signal is set as input. Applies to: CoaXPress |
![]() | SignalGPI7 | The GPI 7 signal is set as input. Applies to: CoaXPress |
![]() | SignalLineValid | The line valid signal of cam 0 is set as input. Applies to: CoaXPress |
![]() | VCC | The signal is a static one. Applies to: CoaXPress |
Methods#
| Name | Description | |
|---|---|---|
![]() | ToString | The full name of TriggerOutFrontGPO2Source (Overrides Object.ToString()()()().) |
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.ToString Method#
The full name of TriggerOutFrontGPO2Source
Return Value#
Type: String
Returns the full name of TriggerOutFrontGPO2Source
PLTransportLayer.TriggerOutFrontGPO2SourceEnum Constructor#
Initializes a new instance of the PLTransportLayer.TriggerOutFrontGPO2SourceEnum class
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.GND Property#
The signal is a static zero.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.Name Property#
The full name of TriggerOutFrontGPO2Source
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam1Exsync Property#
The Exsync signal of cam 1 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam1Exsync2 Property#
The Exsync2 signal of cam 1 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam1Flash Property#
The flash signal of cam 1 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam1FrameValid Property#
The frame valid signal of cam 1 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam1LineValid Property#
The line valid signal of cam 1 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam2Exsync Property#
The Exsync signal of cam 2 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam2Exsync2 Property#
The Exsync2 signal of cam 2 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam2Flash Property#
The flash signal of cam 2 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam2FrameValid Property#
The frame valid signal of cam 2 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam2LineValid Property#
The line valid signal of cam 2 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam3Exsync Property#
The Exsync signal of cam 3 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam3Exsync2 Property#
The Exsync2 signal of cam 3 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam3Flash Property#
The flash signal of cam 3 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam3FrameValid Property#
The frame valid signal of cam 3 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam3LineValid Property#
The line valid signal of cam 3 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam4Exsync Property#
The Exsync signal of cam 4 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam4Exsync2 Property#
The Exsync2 signal of cam 4 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam4Flash Property#
The flash signal of cam 4 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam4FrameValid Property#
The frame valid signal of cam 4 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalCam4LineValid Property#
The line valid signal of cam 4 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalExsync Property#
The Exsync signal of cam 0 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalExsync2 Property#
The Exsync2 signal of cam 0 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalFlash Property#
The flash signal of cam 0 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalFrameValid Property#
The frame valid signal of cam 0 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalFrontGPI0 Property#
The front GPI 0 signal as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalFrontGPI1 Property#
The front GPI 1 signal as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalFrontGPI2 Property#
The front GPI 2 signal as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalFrontGPI3 Property#
The front GPI 3 signal as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalGPI0 Property#
The GPI 0 signal is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalGPI1 Property#
The GPI 1 signal is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalGPI2 Property#
The GPI 2 signal is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalGPI3 Property#
The GPI 3 signal is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalGPI4 Property#
The GPI 4 signal is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalGPI5 Property#
The GPI 5 signal is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalGPI6 Property#
The GPI 6 signal is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalGPI7 Property#
The GPI 7 signal is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.SignalLineValid Property#
The line valid signal of cam 0 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutFrontGPO2SourceEnum.VCC Property#
The signal is a static one.
Applies to: CoaXPress