GenApi::CCommandRefT#
Inherits from GenApi::CValueRefT< T >
Public Functions#
| Name | |
|---|---|
| virtual void | Execute(bool Verify =true) Execute the command. |
| virtual void | operator())() Execute the command. |
| virtual bool | IsDone(bool Verify =true) Query whether the command is executed. |
| virtual INode * | GetNode() Get the INode interface of the node. |
| virtual GenICam::gcstring | ToString(bool Verify =false, bool IgnoreCache =false) Get content of the node as string. |
| virtual void | FromString(const GenICam::gcstring & ValueStr, bool Verify =true) Set content of the node as string. |
| virtual bool | IsValueCacheValid() const Checks if the value comes from cache or is requested from another node. |
| virtual EAccessMode | GetAccessMode() const Get the access mode of the node. |
Detailed Description#
Public Functions Documentation#
function Execute#
Execute the command.
function operator()#
Execute the command.
function IsDone#
Query whether the command is executed.
function GetNode#
Get the INode interface of the node.
function ToString#
Get content of the node as string.
function FromString#
Set content of the node as string.
function IsValueCacheValid#
Checks if the value comes from cache or is requested from another node.
function GetAccessMode#
Get the access mode of the node.