pylon/TypeMappings.h#
Namespaces#
| Name |
|---|
| Pylon Contains definitions of pylon types. |
Classes#
| Name | |
|---|---|
| class | Pylon::GenericException pylon exception class |
| class | Pylon::BadAllocException Exception thrown if memory could not be allocated. |
| class | Pylon::InvalidArgumentException Exception thrown if an argument passed is invalid. |
| class | Pylon::OutOfRangeException Exception thrown if an argument is out of range. |
| class | Pylon::PropertyException Exception thrown if a property access fails. |
| class | Pylon::RuntimeException Exception thrown if a runtime error occurs. |
| class | Pylon::LogicalErrorException Exception thrown to indicate logical errors in program flow. |
| class | Pylon::AccessException Exception thrown to indicate an access error. (i.E. A when trying to set a read-only value) |
| class | Pylon::TimeoutException Exception thrown when a timeout has elapsed. |
| class | Pylon::DynamicCastException Exception thrown to indicate a dynamic cast has failed. Usually this means a value is not of expected type. |
| class | Pylon::CLock A simple recursive lock class. |
| class | Pylon::AutoLock A scoped lock class to acquire and release a CLock upon creation and destruction. |