跳转到内容
STAGING SERVER
DEVELOPMENT SERVER

Basler Stereo mini#

Basler Stereo mini Models

Integrating dedicated ASIC stereo processing, the Basler Stereo mini series of Depth + RGB cameras combine active and passive stereo vision technologies for seamless operation in both indoor and outdoor conditions.

The depth image computation and the depth to color spatial alignment functions are processed inside the camera providing for minimal latency and reduced dependency on external resources for expensive and power-hungry computations. The cameras are programmable for a variety of depth operating modes to adapt to different application scenarios. A flexible and rich frame synchronization mechanism makes multi-camera operations simple and scalable.

The Basler Stereo mini series can be set up and operated with the Basler pylon SDK. The camera provides reliable depth data across a wide range of lighting conditions, from low-light environments to bright ambient illumination.

Available Camera Models#

USB#

  • Stereo mini STM-501u
  • Stereo mini STM-502u
  • Stereo mini STM-951u
  • Stereo mini STM-952u

主要功能#

  • Wide field of view at 90° horizontal and 65° vertical
  • High-quality depth data output in both indoor and outdoor environments
  • Up to 30 fps at 1280 x 800 depth resolution
  • USB Type-C for power and data connectivity
  • Multi-camera synchronization and IMU supported

Detailed specifications for USB models are available in the Product Specifications topic.

GigE#

  • Stereo mini STM-951g
  • Stereo mini STM-955g

主要功能#

  • Wide field of view at 90° horizontal and 65° vertical
  • Outdoor and indoor operation with IP67 protection rating
  • Supports industrial grade certification standards
  • Supports PoE power supply and up to 100 meters cable transmission for greater coverage
  • Supports PTP timing, multi-camera synchronization and RS485 communication
  • Reliable and stable connection

Detailed specifications for GigE models are available in the Product Specifications topic.

Revision History#

Version Revision Release Date
1.0 Initial release March 2026