Choosing a Power Supply (Stereo ace)#
First of all, the power supply must be capable of supplying at least 1.5 A DC at 24 VDC. Another aspect to consider is the pulsed current draw pattern of the camera.
The following figure illustrates the current pattern for a camera operating with 5 ms exposure time and 5.5 fps. Actual current patterns depend on the exposure time and the frame rate.

对于某些低端、低成本的交流/直流电源,实现这种电流模式可能具有挑战性。这可能会导致这些电源的运行不稳定。如果对具体型号是否适合此操作模式有任何疑问,请向您的电源供应商寻求支持。
合适的电源示例:
- Globtek GT-46600-6024-T3
- Mean Well GSM60A24
- Delta MDS-060AAS24 B
- PULS ML60.241