Pylon::CConfigurationHelper#
Helper functions for different camera configuration classes.
#include <pylon/ConfigurationHelper.h>
Public Functions#
| Name | |
|---|---|
| void | DisableAllTriggers(GenApi::INodeMap & nodemap) DisableAllTriggers disables all trigger types that can be turned off. |
| void | DisableCompression(GenApi::INodeMap & nodemap) DisableCompression disables all compressions modes that can be turned off. |
| void | DisableGenDC(GenApi::INodeMap & nodemap) DisableGenDC disables GenDC streaming when available. |
| void | SelectRangeComponent(GenApi::INodeMap & nodemap) Select the 'Range' component. |
Public Functions Documentation#
function DisableAllTriggers#
DisableAllTriggers disables all trigger types that can be turned off.
function DisableCompression#
DisableCompression disables all compressions modes that can be turned off.
function DisableGenDC#
DisableGenDC disables GenDC streaming when available.
function SelectRangeComponent#
Select the 'Range' component.
Some cameras, such as Basler blaze and stereo ace, provide multiple components. Default is component 'Range' with pixel format 'Mono16' respective 'Mono8'.