跳转到内容
STAGING SERVER
DEVELOPMENT SERVER

Image Windows (pylon 3D Viewer)#

This topic explains the different image windows of the pylon 3D Viewer.

The pylon 3D Viewer supports all Basler 3D cameras, including blaze, Stereo ace, and Stereo mini.

When starting image acquisition, a default set of windows is opened in the image window area. They show 3D and 2D views of the scene that the camera is capturing. You can open additional windows using the Window menu.

Views#

  • Point Cloud (3D): Each point in the cloud holds three values representing the XYZ coordinates of the point. By default, the point cloud is colored based on confidence: near points are colored red and far points are colored blue. The intensity of the color is determined by the confidence value.

    You can change the colorization using the drop-down in the view's toolbar. The following colorization modes are available:

    Mode 描述
    白色 All points displayed in white.
    强度 Points colored using grayscale intensity values.
    Distance Points colored by distance using a rainbow color scale.
    Z Axis Points colored by Z coordinate using a rainbow color scale.
    Confidence Color Points colored by confidence value using a color map.
    Intensity Color Points colored by intensity using a color map.

    You can also toggle the display of 3D coordinate axes using Show Axes in the toolbar.

  • Depth Map (2D): The depth map is calculated from the point cloud data. You can switch the colorization between Gray (grayscale) and Rainbow using the toolbar. The interactive Depth Range slider lets you restrict the displayed depth range.

  • Intensity Image (2D): The intensity image shows the camera image. The available channels depend on the camera model. For Stereo ace and Stereo mini cameras, the following channels are available:

    Channel 描述
    Intensity Left Left rectified intensity image.
    Intensity Right Right rectified intensity image.
    Intensity Combined Combined intensity image.
    Infrared Left Left infrared image (Stereo mini only).
    Infrared Right Right infrared image (Stereo mini only).
  • Confidence Map (2D): The confidence map represents how reliable each depth measurement is. The brighter the pixel, the more reliable the measurement. Confidence values represent the probability that the true disparity value lies within a range of three times the error around the measured disparity.

所有这些图像组件都可以使用“保存深度和图像数据”命令保存为单独的文件。

信息

The image windows displayed in the pylon 3D Viewer are only visual representations of the data that the camera transmits. Closing a window does not stop the camera from transmitting data to your computer.

使用“像素信息”窗格#

You can pick any point in any of the image windows to get more details about it in the Pixel Information pane.

Single-Point Mode#

In single-point mode (default), left-clicking a point shows the following information:

  • Horizontal/Vertical Pixel Position: The location of the pixel on the sensor.
  • X/Y/Z 坐标:像素在三维坐标系中的位置。
  • 强度:像素的强度值。
  • Confidence: The confidence of the measurement.
  • 距离:点的距离,以 mm 为单位。

Dual-Point Mode#

In dual-point mode, you can pick two points. This mode is activated using the Toggle Pick Mode button in the Point Picking toolbar or by pressing Alt+P.

In addition to the values listed above, the Pixel Information pane shows delta values between the two picked points:

  • dX, dY, dZ: Differences in X, Y, and Z coordinates.
  • Euclidean Distance: The straight-line distance between the two points.

The Depth Line Plot pane also visualizes the depth profile along the line connecting the two points.

Press Alt+C to clear all picked points.

选择一个点时,请注意以下几点:

  • 在点云窗口中选取一个点时,其他窗口中的对应点也会被选中。
  • When picking a point in any of the 2D views, the corresponding point in the Point Cloud window will be selected if depth data is available for that point.

操控点云#

Using the mouse or keyboard shortcuts, you can manipulate the point cloud in various ways.

操作 使用鼠标 使用键盘
轨迹球 左键单击 + 拖动 不适用
轨迹球向左滚动 ALT + 左键单击 + 向左拖动
  • 左
  • 4(数字键盘)
轨迹球向右滚动 ALT + 左键单击 + 向右拖动
  • 右
  • 6(数字键盘)
轨迹球向上滚动 SHIFT + left-click + drag up
  • 向上箭头
  • 8(数字键盘)
轨迹球向下滚动 SHIFT + left-click + drag down
  • 向下箭头
  • 2(数字键盘)
向左滚动 CTRL + left-click + drag left
  • 向上翻页
  • 9(数字键盘)
  • CTRL + 左键单击
  • CTRL + 4(数字键盘)
向右滚动 CTRL + left-click + drag right
  • 向下翻页
  • 3(数字键盘)
  • CTRL + 向右箭头
  • CTRL + 6(数字键盘)
Pan left Middle-click + drag left
  • SHIFT + 向左箭头
  • SHIFT + 4(数字键盘)
向右平移 Middle-click + drag right
  • SHIFT + 向右箭头
  • SHIFT + 6(数字键盘)
向上平移 中键单击 + 向上拖动
  • SHIFT + 向上箭头
  • SHIFT + 8(数字键盘)
向下平移 中键 + 向下拖动
  • SHIFT + 向下箭头
  • SHIFT + 2(数字键盘)
放大
  • 鼠标滚轮向上滚动
  • 右键单击 + 向上拖动
+
缩小
  • 鼠标滚轮向下滚动
  • 右键单击 + 向下拖动
-
复位到原始位置 不适用 Pos1 / R
Point size of point cloud 不适用 Numbers 1–9