Basler_UniversalInterfaceParams::CUniversalInterfaceParams_Params#
#include <pylon/_BaslerUniversalInterfaceParams.h>
Inherits from Basler_UniversalInterfaceParams::CUniversalInterfaceParams_Params_v12_0_0
Public Attributes#
| Name | |
|---|---|
| Pylon::IFloatEx & | AmbientTemperature Ambient temperature at the board. |
| Pylon::IBooleanEx & | ExternalPowerPresent Indicates whether an external power source has been detected. |
| Pylon::IFloatEx & | FpgaAuxVoltage FPGA aux voltage. |
| Pylon::IFloatEx & | FpgaBRamVoltage FPGA BRAM voltage. |
| Pylon::IFloatEx & | FpgaCoreTemperature FPGA core temperature. |
| Pylon::IFloatEx & | FpgaCoreVoltage FPGA core voltage. |
| Pylon::IFloatEx & | PowerSupplyTemperature Temperature of the board power supply. |
| Pylon::IIntegerEx & | CxpConnectionSelector Sets the physical CoaXPress connection to control. |
| Pylon::ICommandEx & | CxpPoCxpAuto Enables automatic control of Power over CoaXPress (PoCXP) for the port. |
| Pylon::IEnumParameterT< CxpPoCxpStatusEnums > & | CxpPoCxpStatus Returns the Power over CoaXPress (PoCXP) status of the device. |
| Pylon::ICommandEx & | CxpPoCxpTripReset Resets Power over CoaXPress (PoCXP) link after an over-current trip on the device connection(s) |
| Pylon::ICommandEx & | CxpPoCxpTurnOff Disables Power over CoaXPress (PoCXP) for the port. |
| Pylon::IEnumParameterT< CxpLinkConfigurationEnums > & | CxpLinkConfiguration Sets the link configuration for the communication between the receiver and transmitter device. |
| Pylon::IEnumParameterT< DiscoveryMethodEnums > & | DiscoveryMethod Discovery Method to look for remote devices One can switch it to discover only real cameras, emulated cameras or both. |
| Pylon::IFloatEx & | CxpPort0Current CXP port 0 current. |
| Pylon::IIntegerEx & | CxpPort0DisparityErrorCount Number of CXP port 0 disparity errors. |
| Pylon::IFloatEx & | CxpPort0LinkSpeed Link speed of CXP port 0. |
| Pylon::IIntegerEx & | CxpPort0NotInTableErrorCount Number of CXP port 0 not-in-table errors. |
| Pylon::IFloatEx & | CxpPort0Power CXP port 0 power. |
| Pylon::IEnumParameterT< CxpPort0PowerStateEnums > & | CxpPort0PowerState Returns the Power over CXP (PoCXP) state of CXP port 0. |
| Pylon::IFloatEx & | CxpPort0Voltage CXP port 0 voltage. |
| Pylon::IFloatEx & | CxpPort1Current CXP port 1 current. |
| Pylon::IIntegerEx & | CxpPort1DisparityErrorCount Number of CXP port 1 disparity errors. |
| Pylon::IFloatEx & | CxpPort1LinkSpeed Link speed of CXP port 1. |
| Pylon::IIntegerEx & | CxpPort1NotInTableErrorCount Number of CXP port 1 not-in-table errors. |
| Pylon::IFloatEx & | CxpPort1Power CXP port 1 power. |
| Pylon::IEnumParameterT< CxpPort1PowerStateEnums > & | CxpPort1PowerState Returns the Power over CXP (PoCXP) state of CXP port 1. |
| Pylon::IFloatEx & | CxpPort1Voltage CXP port 1 voltage. |
| Pylon::IFloatEx & | CxpPort2Current CXP port 2 current. |
| Pylon::IIntegerEx & | CxpPort2DisparityErrorCount Number of CXP port 2 disparity errors. |
| Pylon::IFloatEx & | CxpPort2LinkSpeed Link speed of CXP port 2. |
| Pylon::IIntegerEx & | CxpPort2NotInTableErrorCount Number of CXP port 2 not-in-table errors. |
| Pylon::IFloatEx & | CxpPort2Power CXP port 2 power. |
| Pylon::IEnumParameterT< CxpPort2PowerStateEnums > & | CxpPort2PowerState Returns the Power over CXP (PoCXP) state of CXP port 2. |
| Pylon::IFloatEx & | CxpPort2Voltage CXP port 2 voltage. |
| Pylon::IFloatEx & | CxpPort3Current CXP port 3 current. |
| Pylon::IIntegerEx & | CxpPort3DisparityErrorCount Number of CXP port 3 disparity errors. |
| Pylon::IFloatEx & | CxpPort3LinkSpeed Link speed of CXP port 3. |
| Pylon::IIntegerEx & | CxpPort3NotInTableErrorCount Number of CXP port 3 not-in-table errors. |
| Pylon::IFloatEx & | CxpPort3Power CXP port 3 power. |
| Pylon::IEnumParameterT< CxpPort3PowerStateEnums > & | CxpPort3PowerState Returns the Power over CXP (PoCXP) state of CXP port 3. |
| Pylon::IFloatEx & | CxpPort3Voltage CXP port 3 voltage. |
| Pylon::IEnumParameterT< DeviceAccessStatusEnums > & | DeviceAccessStatus Returns the device's access status at the moment when the Device Update List command was last executed. |
| Pylon::IStringEx & | DeviceID Interface-wide unique ID of the selected device. |
| Pylon::IStringEx & | DeviceModelName Name of the device model. |
| Pylon::IIntegerEx & | DeviceSelector Device selected in this interface. |
| Pylon::IStringEx & | DeviceSerialNumber Serial number of the remote device. |
| Pylon::IIntegerEx & | DeviceTLVersionMajor Major version number of the transport layer specification that the remote device complies with. |
| Pylon::IIntegerEx & | DeviceTLVersionMinor Minor version number of the transport layer specification that the remote device complies with. |
| Pylon::ICommandEx & | DeviceUpdateList Updates the internal device list. |
| Pylon::IIntegerEx & | DeviceUpdateTimeout Timeout for the Device Update List command. |
| Pylon::IStringEx & | DeviceUserID User-settable ID of the remote device. |
| Pylon::IStringEx & | DeviceVendorName Name of the device vendor. |
| Pylon::IIntegerEx & | GevDeviceIPAddress Current IP address of the GVCP interface of the selected remote device. |
| Pylon::IIntegerEx & | GevDeviceMACAddress 48-bit MAC address of the GVCP interface of the selected remote device |
| Pylon::IIntegerEx & | GevDeviceSubnetMask Current subnet mask of the GVCP interface of the selected remote device. |
| Pylon::IIntegerEx & | EventDeviceListChanged Returns the unique identifier of the Device List Changed event. |
| Pylon::IIntegerEx & | EventDeviceListChangedSoftCounter DeviceListChanged SoftCounter. |
| Pylon::IIntegerEx & | EventInterfaceLost Returns the unique identifier of the InterfaceLost event. |
| Pylon::IIntegerEx & | EventInterfaceLostSoftCounter InterfaceLost SoftCounter. |
| Pylon::IIntegerEx & | EventLine0FallingEdge Line0FallingEdge. |
| Pylon::IIntegerEx & | EventLine0FallingEdgeSoftCounter Line0FallingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLine0FallingEdgeTimestamp Line0FallingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLine0RisingEdge Line0RisingEdge. |
| Pylon::IIntegerEx & | EventLine0RisingEdgeSoftCounter Line0RisingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLine0RisingEdgeTimestamp Line0RisingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLine1FallingEdge Line1FallingEdge. |
| Pylon::IIntegerEx & | EventLine1FallingEdgeSoftCounter Line1FallingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLine1FallingEdgeTimestamp Line1FallingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLine1RisingEdge Line1RisingEdge. |
| Pylon::IIntegerEx & | EventLine1RisingEdgeSoftCounter Line1RisingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLine1RisingEdgeTimestamp Line1RisingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLine2FallingEdge Line2FallingEdge. |
| Pylon::IIntegerEx & | EventLine2FallingEdgeSoftCounter Line2FallingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLine2FallingEdgeTimestamp Line2FallingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLine2RisingEdge Line2RisingEdge. |
| Pylon::IIntegerEx & | EventLine2RisingEdgeSoftCounter Line2RisingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLine2RisingEdgeTimestamp Line2RisingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLine3FallingEdge Line3FallingEdge. |
| Pylon::IIntegerEx & | EventLine3FallingEdgeSoftCounter Line3FallingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLine3FallingEdgeTimestamp Line3FallingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLine3RisingEdge Line3RisingEdge. |
| Pylon::IIntegerEx & | EventLine3RisingEdgeSoftCounter Line3RisingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLine3RisingEdgeTimestamp Line3RisingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLine4FallingEdge Line4FallingEdge. |
| Pylon::IIntegerEx & | EventLine4FallingEdgeSoftCounter Line4FallingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLine4FallingEdgeTimestamp Line4FallingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLine4RisingEdge Line4RisingEdge. |
| Pylon::IIntegerEx & | EventLine4RisingEdgeSoftCounter Line4RisingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLine4RisingEdgeTimestamp Line4RisingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLine5FallingEdge Line5FallingEdge. |
| Pylon::IIntegerEx & | EventLine5FallingEdgeSoftCounter Line5FallingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLine5FallingEdgeTimestamp Line5FallingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLine5RisingEdge Line5RisingEdge. |
| Pylon::IIntegerEx & | EventLine5RisingEdgeSoftCounter Line5RisingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLine5RisingEdgeTimestamp Line5RisingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLine6FallingEdge Line6FallingEdge. |
| Pylon::IIntegerEx & | EventLine6FallingEdgeSoftCounter Line6FallingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLine6FallingEdgeTimestamp Line6FallingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLine6RisingEdge Line6RisingEdge. |
| Pylon::IIntegerEx & | EventLine6RisingEdgeSoftCounter Line6RisingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLine6RisingEdgeTimestamp Line6RisingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLine7FallingEdge Line7FallingEdge. |
| Pylon::IIntegerEx & | EventLine7FallingEdgeSoftCounter Line7FallingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLine7FallingEdgeTimestamp Line7FallingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLine7RisingEdge Line7RisingEdge. |
| Pylon::IIntegerEx & | EventLine7RisingEdgeSoftCounter Line7RisingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLine7RisingEdgeTimestamp Line7RisingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLineFront0FallingEdge LineFront0FallingEdge. |
| Pylon::IIntegerEx & | EventLineFront0FallingEdgeSoftCounter LineFront0FallingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLineFront0FallingEdgeTimestamp LineFront0FallingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLineFront0RisingEdge LineFront0RisingEdge. |
| Pylon::IIntegerEx & | EventLineFront0RisingEdgeSoftCounter LineFront0RisingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLineFront0RisingEdgeTimestamp LineFront0RisingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLineFront1FallingEdge LineFront1FallingEdge. |
| Pylon::IIntegerEx & | EventLineFront1FallingEdgeSoftCounter LineFront1FallingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLineFront1FallingEdgeTimestamp LineFront1FallingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLineFront1RisingEdge LineFront1RisingEdge. |
| Pylon::IIntegerEx & | EventLineFront1RisingEdgeSoftCounter LineFront1RisingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLineFront1RisingEdgeTimestamp LineFront1RisingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLineFront2FallingEdge LineFront2FallingEdge. |
| Pylon::IIntegerEx & | EventLineFront2FallingEdgeSoftCounter LineFront2FallingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLineFront2FallingEdgeTimestamp LineFront2FallingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLineFront2RisingEdge LineFront2RisingEdge. |
| Pylon::IIntegerEx & | EventLineFront2RisingEdgeSoftCounter LineFront2RisingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLineFront2RisingEdgeTimestamp LineFront2RisingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLineFront3FallingEdge LineFront3FallingEdge. |
| Pylon::IIntegerEx & | EventLineFront3FallingEdgeSoftCounter LineFront3FallingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLineFront3FallingEdgeTimestamp LineFront3FallingEdge Timestamp. |
| Pylon::IIntegerEx & | EventLineFront3RisingEdge LineFront3RisingEdge. |
| Pylon::IIntegerEx & | EventLineFront3RisingEdgeSoftCounter LineFront3RisingEdge SoftCounter. |
| Pylon::IIntegerEx & | EventLineFront3RisingEdgeTimestamp LineFront3RisingEdge Timestamp. |
| Pylon::IEnumParameterT< EventNotificationEnums > & | EventNotification Sets whether the host application is notified of the selected event. |
| Pylon::IEnumParameterT< EventSelectorEnums > & | EventSelector Sets which event to signal to the host application. |
| Pylon::IEnumParameterT< InterfaceAppletEnums > & | InterfaceApplet Sets the applet with which to initialize the interface. |
| Pylon::IStringEx & | InterfaceAppletBitStreamUID Returns the BitstreamUID of the applet currently being loaded. |
| Pylon::IStringEx & | InterfaceAppletCategory Returns the category of the applet currently being loaded. |
| Pylon::IStringEx & | InterfaceAppletDescription Returns the description of the applet currently being loaded. |
| Pylon::IIntegerEx & | InterfaceAppletNumOfCameras Returns the number of cameras currently available. |
| Pylon::IIntegerEx & | InterfaceAppletNumOfDMAs Returns the number of DMAs of the applet currently being loaded. |
| Pylon::IStringEx & | InterfaceAppletPath Returns the path of the applet currently being loaded. |
| Pylon::IEnumParameterT< InterfaceAppletStatusEnums > & | InterfaceAppletStatus Returns the status of the applet currently being loaded. |
| Pylon::IStringEx & | InterfaceAppletVersion Returns the version of the applet currently being loaded. |
| Pylon::IStringEx & | InterfaceDisplayName User-friendly name of the interface. |
| Pylon::IStringEx & | InterfaceFirmwareVersion Firmware version of the interface. |
| Pylon::IStringEx & | InterfaceID GenTL Producer-wide unique ID of the selected interface. |
| Pylon::IIntegerEx & | InterfaceTLVersionMajor Major version number of the transport layer specification that the GenTL Producer interface complies with. |
| Pylon::IIntegerEx & | InterfaceTLVersionMinor Minor version number of the transport layer specification that the GenTL Producer interface complies with. |
| Pylon::IEnumParameterT< InterfaceTypeEnums > & | InterfaceType Sets the transport layer of the interface. |
| Pylon::IStringEx & | UserSetFile Specify path and file name for saving or loading configuration file File extension must be mcf. |
| Pylon::ICommandEx & | UserSetLoad Loads the User Set specified by UserSetSelector to the device and makes it active. |
| Pylon::ICommandEx & | UserSetSave Save the User Set specified by UserSetSelector to the non - volatile memory of the device. |
Public Attributes Documentation#
variable AmbientTemperature#
Ambient temperature at the board.
Visibility: Beginner
The feature documentation may provide more information.
variable ExternalPowerPresent#
Indicates whether an external power source has been detected.
Visibility: Beginner
The feature documentation may provide more information.
variable FpgaAuxVoltage#
FPGA aux voltage.
Visibility: Beginner
The feature documentation may provide more information.
variable FpgaBRamVoltage#
FPGA BRAM voltage.
Visibility: Beginner
The feature documentation may provide more information.
variable FpgaCoreTemperature#
FPGA core temperature.
Visibility: Beginner
The feature documentation may provide more information.
variable FpgaCoreVoltage#
FPGA core voltage.
Visibility: Beginner
The feature documentation may provide more information.
variable PowerSupplyTemperature#
Temperature of the board power supply.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpConnectionSelector#
Sets the physical CoaXPress connection to control.
Visibility: Beginner
Selecting Parameters: CxpPoCxpAuto, CxpPoCxpStatus, CxpPoCxpTripReset and CxpPoCxpTurnOff
The feature documentation may provide more information.
variable CxpPoCxpAuto#
Enables automatic control of Power over CoaXPress (PoCXP) for the port.
Visibility: Expert
Selected by: CxpConnectionSelector
The feature documentation may provide more information.
variable CxpPoCxpStatus#
Returns the Power over CoaXPress (PoCXP) status of the device.
Visibility: Expert
Selected by: CxpConnectionSelector
The feature documentation may provide more information.
variable CxpPoCxpTripReset#
Resets Power over CoaXPress (PoCXP) link after an over-current trip on the device connection(s)
Visibility: Expert
Selected by: CxpConnectionSelector
The feature documentation may provide more information.
variable CxpPoCxpTurnOff#
Disables Power over CoaXPress (PoCXP) for the port.
Visibility: Expert
Selected by: CxpConnectionSelector
The feature documentation may provide more information.
variable CxpLinkConfiguration#
Sets the link configuration for the communication between the receiver and transmitter device.
Visibility: Beginner
The feature documentation may provide more information.
variable DiscoveryMethod#
Discovery Method to look for remote devices One can switch it to discover only real cameras, emulated cameras or both.
Discovery Method to look for remote devices. One can switch it to discover only real cameras, emulated cameras or both. The maximum number of emulated cameras is the maximum number of acquisition channels, which is applet dependent.
Visibility: Expert
The feature documentation may provide more information.
variable CxpPort0Current#
CXP port 0 current.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort0DisparityErrorCount#
Number of CXP port 0 disparity errors.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort0LinkSpeed#
Link speed of CXP port 0.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort0NotInTableErrorCount#
Number of CXP port 0 not-in-table errors.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort0Power#
CXP port 0 power.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort0PowerState#
Returns the Power over CXP (PoCXP) state of CXP port 0.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort0Voltage#
CXP port 0 voltage.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort1Current#
CXP port 1 current.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort1DisparityErrorCount#
Number of CXP port 1 disparity errors.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort1LinkSpeed#
Link speed of CXP port 1.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort1NotInTableErrorCount#
Number of CXP port 1 not-in-table errors.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort1Power#
CXP port 1 power.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort1PowerState#
Returns the Power over CXP (PoCXP) state of CXP port 1.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort1Voltage#
CXP port 1 voltage.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort2Current#
CXP port 2 current.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort2DisparityErrorCount#
Number of CXP port 2 disparity errors.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort2LinkSpeed#
Link speed of CXP port 2.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort2NotInTableErrorCount#
Number of CXP port 2 not-in-table errors.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort2Power#
CXP port 2 power.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort2PowerState#
Returns the Power over CXP (PoCXP) state of CXP port 2.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort2Voltage#
CXP port 2 voltage.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort3Current#
CXP port 3 current.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort3DisparityErrorCount#
Number of CXP port 3 disparity errors.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort3LinkSpeed#
Link speed of CXP port 3.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort3NotInTableErrorCount#
Number of CXP port 3 not-in-table errors.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort3Power#
CXP port 3 power.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort3PowerState#
Returns the Power over CXP (PoCXP) state of CXP port 3.
Visibility: Beginner
The feature documentation may provide more information.
variable CxpPort3Voltage#
CXP port 3 voltage.
Visibility: Beginner
The feature documentation may provide more information.
variable DeviceAccessStatus#
Returns the device's access status at the moment when the Device Update List command was last executed.
Returns the device's access status at the moment when the Device Update List command was last executed. This value only changes when the Device Update List command is executed.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
variable DeviceID#
Interface-wide unique ID of the selected device.
Interface-wide unique ID of the selected device. This value only changes when the Device Update List command is executed.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
variable DeviceModelName#
Name of the device model.
Name of the device model. This value only changes when the Device Update List command is executed.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
variable DeviceSelector#
Device selected in this interface.
Device selected in this interface. This value only changes when the Device Update List command is executed. The parameter is 0-based in order to match the index of the C interface.
Visibility: Expert
Selecting Parameters: DeviceAccessStatus, DeviceID, DeviceModelName, DeviceSerialNumber, DeviceTLVersionMajor, DeviceTLVersionMinor, DeviceVendorName, GevDeviceIPAddress, GevDeviceMACAddress and GevDeviceSubnetMask
The feature documentation may provide more information.
variable DeviceSerialNumber#
Serial number of the remote device.
Serial number of the remote device. This value only changes when the Device Update List command is executed.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
variable DeviceTLVersionMajor#
Major version number of the transport layer specification that the remote device complies with.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
variable DeviceTLVersionMinor#
Minor version number of the transport layer specification that the remote device complies with.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
variable DeviceUpdateList#
Updates the internal device list.
Visibility: Expert
The feature documentation may provide more information.
variable DeviceUpdateTimeout#
Timeout for the Device Update List command.
Visibility: Expert
The feature documentation may provide more information.
variable DeviceUserID#
User-settable ID of the remote device.
User-settable ID of the remote device. This value only changes when the Device Update List command is executed.
Visibility: Expert
The feature documentation may provide more information.
variable DeviceVendorName#
Name of the device vendor.
Name of the device vendor. This value only changes when the Device Update List command is executed.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
variable GevDeviceIPAddress#
Current IP address of the GVCP interface of the selected remote device.
Current IP address of the GVCP interface of the selected remote device. This value only changes on execution of the DeviceUpdateList command.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
variable GevDeviceMACAddress#
48-bit MAC address of the GVCP interface of the selected remote device
48-bit MAC address of the GVCP interface of the selected remote device. This value only changes when the DeviceUpdateList command is executed.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
variable GevDeviceSubnetMask#
Current subnet mask of the GVCP interface of the selected remote device.
Current subnet mask of the GVCP interface of the selected remote device. This value only changes on execution of the DeviceUpdateList command. This value only changes when the DeviceUpdateList command is executed.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
variable EventDeviceListChanged#
Returns the unique identifier of the Device List Changed event.
Visibility: Expert
The feature documentation may provide more information.
variable EventDeviceListChangedSoftCounter#
DeviceListChanged SoftCounter.
Software counter for event 'DeviceListChanged'
Visibility: Expert
The feature documentation may provide more information.
variable EventInterfaceLost#
Returns the unique identifier of the InterfaceLost event.
Returns the unique identifier for the Interface Lost event.
Visibility: Expert
The feature documentation may provide more information.
variable EventInterfaceLostSoftCounter#
InterfaceLost SoftCounter.
Software counter for event 'InterfaceLost'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine0FallingEdge#
Line0FallingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLine0FallingEdgeSoftCounter#
Line0FallingEdge SoftCounter.
Software counter for event 'Line0FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine0FallingEdgeTimestamp#
Line0FallingEdge Timestamp.
Timestamp of event 'Line0FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine0RisingEdge#
Line0RisingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLine0RisingEdgeSoftCounter#
Line0RisingEdge SoftCounter.
Software counter for event 'Line0RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine0RisingEdgeTimestamp#
Line0RisingEdge Timestamp.
Timestamp of event 'Line0RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine1FallingEdge#
Line1FallingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLine1FallingEdgeSoftCounter#
Line1FallingEdge SoftCounter.
Software counter for event 'Line1FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine1FallingEdgeTimestamp#
Line1FallingEdge Timestamp.
Timestamp of event 'Line1FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine1RisingEdge#
Line1RisingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLine1RisingEdgeSoftCounter#
Line1RisingEdge SoftCounter.
Software counter for event 'Line1RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine1RisingEdgeTimestamp#
Line1RisingEdge Timestamp.
Timestamp of event 'Line1RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine2FallingEdge#
Line2FallingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLine2FallingEdgeSoftCounter#
Line2FallingEdge SoftCounter.
Software counter for event 'Line2FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine2FallingEdgeTimestamp#
Line2FallingEdge Timestamp.
Timestamp of event 'Line2FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine2RisingEdge#
Line2RisingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLine2RisingEdgeSoftCounter#
Line2RisingEdge SoftCounter.
Software counter for event 'Line2RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine2RisingEdgeTimestamp#
Line2RisingEdge Timestamp.
Timestamp of event 'Line2RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine3FallingEdge#
Line3FallingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLine3FallingEdgeSoftCounter#
Line3FallingEdge SoftCounter.
Software counter for event 'Line3FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine3FallingEdgeTimestamp#
Line3FallingEdge Timestamp.
Timestamp of event 'Line3FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine3RisingEdge#
Line3RisingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLine3RisingEdgeSoftCounter#
Line3RisingEdge SoftCounter.
Software counter for event 'Line3RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine3RisingEdgeTimestamp#
Line3RisingEdge Timestamp.
Timestamp of event 'Line3RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine4FallingEdge#
Line4FallingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLine4FallingEdgeSoftCounter#
Line4FallingEdge SoftCounter.
Software counter for event 'Line4FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine4FallingEdgeTimestamp#
Line4FallingEdge Timestamp.
Timestamp of event 'Line4FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine4RisingEdge#
Line4RisingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLine4RisingEdgeSoftCounter#
Line4RisingEdge SoftCounter.
Software counter for event 'Line4RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine4RisingEdgeTimestamp#
Line4RisingEdge Timestamp.
Timestamp of event 'Line4RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine5FallingEdge#
Line5FallingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLine5FallingEdgeSoftCounter#
Line5FallingEdge SoftCounter.
Software counter for event 'Line5FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine5FallingEdgeTimestamp#
Line5FallingEdge Timestamp.
Timestamp of event 'Line5FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine5RisingEdge#
Line5RisingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLine5RisingEdgeSoftCounter#
Line5RisingEdge SoftCounter.
Software counter for event 'Line5RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine5RisingEdgeTimestamp#
Line5RisingEdge Timestamp.
Timestamp of event 'Line5RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine6FallingEdge#
Line6FallingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLine6FallingEdgeSoftCounter#
Line6FallingEdge SoftCounter.
Software counter for event 'Line6FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine6FallingEdgeTimestamp#
Line6FallingEdge Timestamp.
Timestamp of event 'Line6FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine6RisingEdge#
Line6RisingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLine6RisingEdgeSoftCounter#
Line6RisingEdge SoftCounter.
Software counter for event 'Line6RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine6RisingEdgeTimestamp#
Line6RisingEdge Timestamp.
Timestamp of event 'Line6RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine7FallingEdge#
Line7FallingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLine7FallingEdgeSoftCounter#
Line7FallingEdge SoftCounter.
Software counter for event 'Line7FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine7FallingEdgeTimestamp#
Line7FallingEdge Timestamp.
Timestamp of event 'Line7FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine7RisingEdge#
Line7RisingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLine7RisingEdgeSoftCounter#
Line7RisingEdge SoftCounter.
Software counter for event 'Line7RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLine7RisingEdgeTimestamp#
Line7RisingEdge Timestamp.
Timestamp of event 'Line7RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront0FallingEdge#
LineFront0FallingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront0FallingEdgeSoftCounter#
LineFront0FallingEdge SoftCounter.
Software counter for event 'LineFront0FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront0FallingEdgeTimestamp#
LineFront0FallingEdge Timestamp.
Timestamp of event 'LineFront0FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront0RisingEdge#
LineFront0RisingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront0RisingEdgeSoftCounter#
LineFront0RisingEdge SoftCounter.
Software counter for event 'LineFront0RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront0RisingEdgeTimestamp#
LineFront0RisingEdge Timestamp.
Timestamp of event 'LineFront0RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront1FallingEdge#
LineFront1FallingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront1FallingEdgeSoftCounter#
LineFront1FallingEdge SoftCounter.
Software counter for event 'LineFront1FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront1FallingEdgeTimestamp#
LineFront1FallingEdge Timestamp.
Timestamp of event 'LineFront1FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront1RisingEdge#
LineFront1RisingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront1RisingEdgeSoftCounter#
LineFront1RisingEdge SoftCounter.
Software counter for event 'LineFront1RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront1RisingEdgeTimestamp#
LineFront1RisingEdge Timestamp.
Timestamp of event 'LineFront1RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront2FallingEdge#
LineFront2FallingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront2FallingEdgeSoftCounter#
LineFront2FallingEdge SoftCounter.
Software counter for event 'LineFront2FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront2FallingEdgeTimestamp#
LineFront2FallingEdge Timestamp.
Timestamp of event 'LineFront2FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront2RisingEdge#
LineFront2RisingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront2RisingEdgeSoftCounter#
LineFront2RisingEdge SoftCounter.
Software counter for event 'LineFront2RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront2RisingEdgeTimestamp#
LineFront2RisingEdge Timestamp.
Timestamp of event 'LineFront2RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront3FallingEdge#
LineFront3FallingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront3FallingEdgeSoftCounter#
LineFront3FallingEdge SoftCounter.
Software counter for event 'LineFront3FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront3FallingEdgeTimestamp#
LineFront3FallingEdge Timestamp.
Timestamp of event 'LineFront3FallingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront3RisingEdge#
LineFront3RisingEdge.
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront3RisingEdgeSoftCounter#
LineFront3RisingEdge SoftCounter.
Software counter for event 'LineFront3RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventLineFront3RisingEdgeTimestamp#
LineFront3RisingEdge Timestamp.
Timestamp of event 'LineFront3RisingEdge'
Visibility: Expert
The feature documentation may provide more information.
variable EventNotification#
Sets whether the host application is notified of the selected event.
Visibility: Expert
The feature documentation may provide more information.
variable EventSelector#
Sets which event to signal to the host application.
Visibility: Expert
The feature documentation may provide more information.
variable InterfaceApplet#
Sets the applet with which to initialize the interface.
Sets the applet with which to initialize the interface. Applets are specific DLLs used to initialize the frame grabber. Each applet has different characteristics and functionalities.
Visibility: Beginner
The feature documentation may provide more information.
variable InterfaceAppletBitStreamUID#
Returns the BitstreamUID of the applet currently being loaded.
Returns the bitstreamUID of the applet currently being loaded.
Visibility: Beginner
The feature documentation may provide more information.
variable InterfaceAppletCategory#
Returns the category of the applet currently being loaded.
Visibility: Beginner
The feature documentation may provide more information.
variable InterfaceAppletDescription#
Returns the description of the applet currently being loaded.
Visibility: Beginner
The feature documentation may provide more information.
variable InterfaceAppletNumOfCameras#
Returns the number of cameras currently available.
Visibility: Beginner
The feature documentation may provide more information.
variable InterfaceAppletNumOfDMAs#
Returns the number of DMAs of the applet currently being loaded.
Visibility: Beginner
The feature documentation may provide more information.
variable InterfaceAppletPath#
Returns the path of the applet currently being loaded.
Visibility: Beginner
The feature documentation may provide more information.
variable InterfaceAppletStatus#
Returns the status of the applet currently being loaded.
Returns the status of the applet currently being loaded. While the applet is loading, the status is Loading. When the loading is complete, this parameter displays the name of the applet loaded.
Visibility: Beginner
The feature documentation may provide more information.
variable InterfaceAppletVersion#
Returns the version of the applet currently being loaded.
Visibility: Beginner
The feature documentation may provide more information.
variable InterfaceDisplayName#
User-friendly name of the interface.
Visibility: Expert
The feature documentation may provide more information.
variable InterfaceFirmwareVersion#
Firmware version of the interface.
Visibility: Expert
The feature documentation may provide more information.
variable InterfaceID#
GenTL Producer-wide unique ID of the selected interface.
Visibility: Expert
The feature documentation may provide more information.
variable InterfaceTLVersionMajor#
Major version number of the transport layer specification that the GenTL Producer interface complies with.
Major version number of the transport layer specification that the GenTL Producer interface complies with. The transport layer version of the interface should match the transport layer version of the device to assure compatibility.
Visibility: Expert
The feature documentation may provide more information.
variable InterfaceTLVersionMinor#
Minor version number of the transport layer specification that the GenTL Producer interface complies with.
Minor version number of the transport layer specification that the GenTL Producer interface complies with. The transport layer version of the interface should match the transport layer version of the device to assure compatibility.
Visibility: Expert
The feature documentation may provide more information.
variable InterfaceType#
Sets the transport layer of the interface.
Visibility: Expert
The feature documentation may provide more information.
variable UserSetFile#
Specify path and file name for saving or loading configuration file File extension must be mcf.
Visibility: Beginner
The feature documentation may provide more information.
variable UserSetLoad#
Loads the User Set specified by UserSetSelector to the device and makes it active.
Visibility: Expert
The feature documentation may provide more information.
variable UserSetSave#
Save the User Set specified by UserSetSelector to the non - volatile memory of the device.
Visibility: Expert
The feature documentation may provide more information.