Skip to content
STAGING SERVER
DEVELOPMENT SERVER

GenApi::CNodeMapRef#

Module: GenICam / GenApi Node Interfaces and Access Mode Check Functions

Smartpointer for NodeMaps with create function. More…

#include <GenApi/NodeMapRef.h>

Inherits from GenApi::CNodeMapRefT< GenApi::CGeneric_XMLLoaderParams >, TCameraParams

Public Functions#

Name
CNodeMapRef(const GenICam::gcstring & DeviceName ="Device")
Constructor.
CNodeMapRef(INodeMap * pNodeMap, const GenICam::gcstring & DeviceName ="Device")
Constructor.
CNodeMapRef(const CNodeMapRef & Them)
Copy constructor.
CNodeMapRef & operator=(const CNodeMapRef & Them)
Assignment.
CNodeMapRef & operator=(INodeMap * pNodeMap)
Assignment of an INodeMap*.
void _Destroy()
Destroys the node map.
void _LoadXMLFromFile(const GenICam::gcstring & FileName)
Creates the object from a XML file with given file name.
void _LoadXMLFromZIPFile(const GenICam::gcstring & ZipFileName)
Creates the object from a ZIP'd XML file with given file name.
void _LoadXMLFromZIPData(const void * zipData, size_t zipSize)
Creates the object from a ZIP'd XML file given in a string.
void _LoadXMLFromFileInject(const GenICam::gcstring & TargetFileName, const GenICam::gcstring & InjectFileName)
Creates the object from a XML target and an inject file with given file name.
void _LoadXMLFromString(const GenICam::gcstring & XMLData)
Creates the object from XML data given in a string.
void _LoadXMLFromStringInject(const GenICam::gcstring & TargetXMLDataconst, const GenICam::gcstring & InjectXMLData)
Creates the object from XML data given in a string with injection.
virtual void _GetSupportedSchemaVersions(GenICam::gcstring_vector & SchemaVersions) const
Gets a list of supported schema versions.
virtual GenICam::gcstring _GetDeviceName() const
Get device name.
virtual void _Poll(int64_t ElapsedTime)
Fires nodes which have a polling time.
virtual void _GetNodes(NodeList_t & Nodes) const
Retrieves all nodes in the node map.
virtual INode * _GetNode(const GenICam::gcstring & key) const
Retrieves the node from the central map by name.
virtual void _SetSuppressCallbackMode(ECallbackSuppressMode ) const
Set suppress callback mode.
virtual CNodeWriteConcatenator * _NewNodeWriteConcatenator() const
Create a new write concatenator object.
virtual bool _ConcatenatedWrite(CNodeWriteConcatenator * , bool featureStreaming =true, GenICam::gcstring_vector * pErrorList =NULL)
Execute the transaction.
virtual void _InvalidateNodes() const
Invalidates all nodes.
virtual bool _Connect(IPort * pPort, const GenICam::gcstring & PortName) const
Connects a port to a port node with given name.
virtual bool _Connect(IPort * pPort) const
Connects a port to the standard port "Device".
virtual bool _Connect(IPortStacked * pPort, const GenICam::gcstring & PortName) const
Connects a port to a port node with given name.
virtual bool _Connect(IPortStacked * pPort) const
Connects a port to the standard port "Device".
virtual bool _ParseSwissKnifes(GenICam::gcstring_vector * pErrorList =NULL) const
Parse all Swissknife equations.
bool _ClearXMLCache()
Clears the cache of the camera description files.

Public Attributes#

Name
INodeMap * _Ptr
Pointer to the NodeMap.

Additional inherited members#

Public Functions inherited from GenApi::CNodeMapRefT< GenApi::CGeneric_XMLLoaderParams >

Name
CNodeMapRefT(const GenICam::gcstring & DeviceName ="Device")
Constructor.
CNodeMapRefT(INodeMap * pNodeMap, const GenICam::gcstring & DeviceName ="Device")
Constructor.
CNodeMapRefT(const CNodeMapRefT & Them)
Copy constructor.
virtual ~CNodeMapRefT()
Destructor.

Detailed Description#

class GenApi::CNodeMapRef;

Smartpointer for NodeMaps with create function.

Note This class is a simple typedef definition. The class syntax is only used, because Doxygen has to generate a useful documentation.

Public Functions Documentation#

function CNodeMapRef#

inline CNodeMapRef(
    const GenICam::gcstring & DeviceName ="Device"
)

Constructor.

function CNodeMapRef#

inline CNodeMapRef(
    INodeMap * pNodeMap,
    const GenICam::gcstring & DeviceName ="Device"
)

Constructor.

function CNodeMapRef#

inline CNodeMapRef(
    const CNodeMapRef & Them
)

Copy constructor.

function operator=#

inline CNodeMapRef & operator=(
    const CNodeMapRef & Them
)

Assignment.

function operator=#

inline CNodeMapRef & operator=(
    INodeMap * pNodeMap
)

Assignment of an INodeMap*.

function _Destroy#

void _Destroy()

Destroys the node map.

function _LoadXMLFromFile#

void _LoadXMLFromFile(
    const GenICam::gcstring & FileName
)

Creates the object from a XML file with given file name.

function _LoadXMLFromZIPFile#

void _LoadXMLFromZIPFile(
    const GenICam::gcstring & ZipFileName
)

Creates the object from a ZIP'd XML file with given file name.

function _LoadXMLFromZIPData#

void _LoadXMLFromZIPData(
    const void * zipData,
    size_t zipSize
)

Creates the object from a ZIP'd XML file given in a string.

function _LoadXMLFromFileInject#

void _LoadXMLFromFileInject(
    const GenICam::gcstring & TargetFileName,
    const GenICam::gcstring & InjectFileName
)

Creates the object from a XML target and an inject file with given file name.

function _LoadXMLFromString#

void _LoadXMLFromString(
    const GenICam::gcstring & XMLData
)

Creates the object from XML data given in a string.

function _LoadXMLFromStringInject#

void _LoadXMLFromStringInject(
    const GenICam::gcstring & TargetXMLDataconst,
    const GenICam::gcstring & InjectXMLData
)

Creates the object from XML data given in a string with injection.

function _GetSupportedSchemaVersions#

virtual void _GetSupportedSchemaVersions(
    GenICam::gcstring_vector & SchemaVersions
) const

Gets a list of supported schema versions.

Each list entry is a string with the format "{Major}.{Minor}" were {Major} and {Minor} are integers Example: {"1.1", "1.2"} indicates that the schema v1.1 and v1.2 are supported. The SubMinor version number is not given since it is for fully compatible bug fixes only

function _GetDeviceName#

virtual GenICam::gcstring _GetDeviceName() const

Get device name.

function _Poll#

virtual void _Poll(
    int64_t ElapsedTime
)

Fires nodes which have a polling time.

function _GetNodes#

virtual void _GetNodes(
    NodeList_t & Nodes
) const

Retrieves all nodes in the node map.

function _GetNode#

virtual INode * _GetNode(
    const GenICam::gcstring & key
) const

Retrieves the node from the central map by name.

function _SetSuppressCallbackMode#

virtual void _SetSuppressCallbackMode(
    ECallbackSuppressMode
) const

Set suppress callback mode.

function _NewNodeWriteConcatenator#

virtual CNodeWriteConcatenator * _NewNodeWriteConcatenator() const

Create a new write concatenator object.

function _ConcatenatedWrite#

virtual bool _ConcatenatedWrite(
    CNodeWriteConcatenator * ,
    bool featureStreaming =true,
    GenICam::gcstring_vector * pErrorList =NULL
)

Execute the transaction.

function _InvalidateNodes#

virtual void _InvalidateNodes() const

Invalidates all nodes.

function _Connect#

virtual bool _Connect(
    IPort * pPort,
    const GenICam::gcstring & PortName
) const

Connects a port to a port node with given name.

function _Connect#

virtual bool _Connect(
    IPort * pPort
) const

Connects a port to the standard port "Device".

function _Connect#

virtual bool _Connect(
    IPortStacked * pPort,
    const GenICam::gcstring & PortName
) const

Connects a port to a port node with given name.

function _Connect#

virtual bool _Connect(
    IPortStacked * pPort
) const

Connects a port to the standard port "Device".

function _ParseSwissKnifes#

virtual bool _ParseSwissKnifes(
    GenICam::gcstring_vector * pErrorList =NULL
) const

Parse all Swissknife equations.

function _ClearXMLCache#

static bool _ClearXMLCache()

Clears the cache of the camera description files.

Public Attributes Documentation#

variable _Ptr#

INodeMap * _Ptr;

Pointer to the NodeMap.