Basler_InstantCameraParams#
Classes#
| Name | |
|---|---|
| class | Basler_InstantCameraParams::CInstantCameraParams_Params A parameter class containing all parameters as members that are available for Instant Camera. |
| class | Basler_InstantCameraParams::CInstantCameraParams_Params_v10_0_0 A parameter class containing all parameters as members that are available for Instant Camera. |
Types#
| Name | |
|---|---|
| enum | BufferHandlingModeEnums { BufferHandlingMode_Pool, BufferHandlingMode_Stream} Valid values for BufferHandlingMode. |
Types Documentation#
enum BufferHandlingModeEnums#
| Enumerator | Value | Description |
|---|---|---|
| BufferHandlingMode_Pool | Fixed number of buffers - Applies to: InstantCamera. | |
| BufferHandlingMode_Stream | Unlimited number of buffers - Applies to: InstantCamera. |