GenApi::IRegister#
Interface for registers.
#include <GenApi/IRegister.h>
Inherits from GenApi::IValue, GenApi::IBase
Inherited by Pylon::IRegisterEx
Public Functions#
| Name | |
|---|---|
| virtual void | Set(const uint8_t * pBuffer, int64_t Length, bool Verify =true) =0 Set the register's contents. |
| virtual void | Get(uint8_t * pBuffer, int64_t Length, bool Verify =false, bool IgnoreCache =false) =0 Fills a buffer with the register's contents. |
| virtual int64_t | GetLength(bool Verify =false) =0 Retrieves the Length of the register [Bytes]. |
| virtual int64_t | GetAddress(bool Verify =false) =0 Retrieves the Address of the register. |
| virtual INode * | GetNode() Get the INode interface of the node. |
| virtual GenICam::gcstring | ToString(bool Verify =false, bool IgnoreCache =false) =0 Get content of the node as string. |
| virtual void | FromString(const GenICam::gcstring & ValueStr, bool Verify =true) =0 Set content of the node as string. |
| virtual bool | IsValueCacheValid() const =0 Checks if the value comes from cache or is requested from another node. |
| virtual EAccessMode | GetAccessMode() const =0 Get the access mode of the node. |
Additional inherited members#
Public Functions inherited from GenApi::IBase
| Name | |
|---|---|
| virtual | ~IBase() =0 Virtual destructor enforcing virtual destructor on all derived classes. |
Public Functions Documentation#
function Set#
Set the register's contents.
Parameters:
- pBuffer The buffer containing the data to set
- Length The number of bytes in pBuffer
- Verify Enables AccessMode and Range verification (default = true)
Reimplemented by: Pylon::CArrayParameter::Set
function Get#
virtual void Get(
uint8_t * pBuffer,
int64_t Length,
bool Verify =false,
bool IgnoreCache =false
) =0
Fills a buffer with the register's contents.
Parameters:
- pBuffer The buffer receiving the data to read
- Length The number of bytes to retrieve
- Verify Enables Range verification (default = false). The AccessMode is always checked
- IgnoreCache If true the value is read ignoring any caches (default = false)
Reimplemented by: Pylon::CArrayParameter::Get
function GetLength#
Retrieves the Length of the register [Bytes].
Reimplemented by: Pylon::CArrayParameter::GetLength
function GetAddress#
Retrieves the Address of the register.
Reimplemented by: Pylon::CArrayParameter::GetAddress
function GetNode#
Get the INode interface of the node.
Reimplemented by: Pylon::CArrayParameter::GetNode
function ToString#
Get content of the node as string.
Parameters:
- Verify Enables Range verification (default = false). The AccessMode is always checked
- IgnoreCache If true the value is read ignoring any caches (default = false)
Return: The value read
Reimplemented by: Pylon::CArrayParameter::ToString
function FromString#
Set content of the node as string.
Parameters:
- ValueStr The value to set
- Verify Enables AccessMode and Range verification (default = true)
Reimplemented by: Pylon::CArrayParameter::FromString
function IsValueCacheValid#
Checks if the value comes from cache or is requested from another node.
Reimplemented by: Pylon::CArrayParameter::IsValueCacheValid
function GetAccessMode#
Get the access mode of the node.
Reimplemented by: Pylon::CArrayParameter::GetAccessMode