Pylon::CBaslerUniversalInstantCameraTraits#
Lists all the types used by the universal instant camera class.
#include <pylon/BaslerUniversalInstantCamera.h>
Inherited by Pylon::CDeviceSpecificInstantCameraT< CBaslerUniversalInstantCameraTraits >
Public Types#
| Name | |
|---|---|
| typedef CBaslerUniversalInstantCamera | InstantCamera_t The type of the final camera class. |
| typedef Basler_UniversalCameraParams::CUniversalCameraParams_Params | CameraParams_t A parameter class containing all parameters as members that are available for Basler camera devices. |
| typedef IPylonDevice | IPylonDevice_t Low Level API: Interface for camera objects. |
| typedef Pylon::CDeviceInfo | DeviceInfo_t Holds information about an enumerated device. |
| typedef CNodeMapProxyT< Basler_UniversalTLParams::CUniversalTLParams_Params > | TlParams_t A parameter class containing all parameters as members that are available for pylon device transport layers. |
| typedef CNodeMapProxyT< Basler_UniversalStreamParams::CUniversalStreamParams_Params > | StreamGrabberParams_t The parameters of the universal stream grabber. |
| typedef CNodeMapProxyT< Basler_UniversalEventParams::CUniversalEventParams_Params > | EventGrabberParams_t The parameters of the universal event grabber. |
| typedef CBaslerUniversalConfigurationEventHandler | ConfigurationEventHandler_t The universal configuration event handler class. |
| typedef CBaslerUniversalImageEventHandler | ImageEventHandler_t The universal image event handler class. |
| typedef CBaslerUniversalCameraEventHandler | CameraEventHandler_t The universal camera event handler class. |
| typedef CBaslerUniversalGrabResultData | GrabResultData_t The universal grab result data. |
| typedef CBaslerUniversalGrabResultPtr | GrabResultPtr_t The universal grab result smart pointer. |
Public Functions#
| Name | |
|---|---|
| bool | HasSpecificDeviceClass() Can be used to check whether the DeviceClass() can be used for enumeration. |
| String_t | DeviceClass() The name of this device class. Use this one for enumeration. |
Public Types Documentation#
typedef InstantCamera_t#
The type of the final camera class.
typedef CameraParams_t#
typedef Basler_UniversalCameraParams::CUniversalCameraParams_Params Pylon::CBaslerUniversalInstantCameraTraits::CameraParams_t;
A parameter class containing all parameters as members that are available for Basler camera devices.
typedef IPylonDevice_t#
Low Level API: Interface for camera objects.
typedef DeviceInfo_t#
Holds information about an enumerated device.
typedef TlParams_t#
typedef CNodeMapProxyT<Basler_UniversalTLParams::CUniversalTLParams_Params> Pylon::CBaslerUniversalInstantCameraTraits::TlParams_t;
A parameter class containing all parameters as members that are available for pylon device transport layers.
typedef StreamGrabberParams_t#
typedef CNodeMapProxyT<Basler_UniversalStreamParams::CUniversalStreamParams_Params> Pylon::CBaslerUniversalInstantCameraTraits::StreamGrabberParams_t;
The parameters of the universal stream grabber.
typedef EventGrabberParams_t#
typedef CNodeMapProxyT<Basler_UniversalEventParams::CUniversalEventParams_Params> Pylon::CBaslerUniversalInstantCameraTraits::EventGrabberParams_t;
The parameters of the universal event grabber.
typedef ConfigurationEventHandler_t#
typedef CBaslerUniversalConfigurationEventHandler Pylon::CBaslerUniversalInstantCameraTraits::ConfigurationEventHandler_t;
The universal configuration event handler class.
typedef ImageEventHandler_t#
typedef CBaslerUniversalImageEventHandler Pylon::CBaslerUniversalInstantCameraTraits::ImageEventHandler_t;
The universal image event handler class.
typedef CameraEventHandler_t#
typedef CBaslerUniversalCameraEventHandler Pylon::CBaslerUniversalInstantCameraTraits::CameraEventHandler_t;
The universal camera event handler class.
typedef GrabResultData_t#
typedef CBaslerUniversalGrabResultData Pylon::CBaslerUniversalInstantCameraTraits::GrabResultData_t;
The universal grab result data.
typedef GrabResultPtr_t#
The universal grab result smart pointer.
Public Functions Documentation#
function HasSpecificDeviceClass#
Can be used to check whether the DeviceClass() can be used for enumeration.
function DeviceClass#
The name of this device class. Use this one for enumeration.