Pylon::IEventGrabber#
Low Level API: Interface of an object receiving asynchronous events. More…
#include <pylon/EventGrabber.h>
Public Functions#
| Name | |
|---|---|
| virtual void | Open() =0 Open the event grabber. |
| virtual void | Close() =0 Close the event grabber. |
| virtual bool | IsOpen() const =0 Retrieve whether the event grabber is open. |
| virtual bool | RetrieveEvent(EventResult & ) =0 Retrieve an event message from the output queue. |
| virtual WaitObject & | GetWaitObject() const =0 Return the event object associated with the grabber. |
| virtual GenApi::INodeMap * | GetNodeMap() =0 Return the associated event grabber parameters. |
Detailed Description#
Low Level API: Interface of an object receiving asynchronous events.
Asynchronous event messages are received from the camera. Internal Buffers are filled and stored in an output queue. While the output queue contains data the associated waitobject is signaled.
With RetrieveEvent() the first event message is copied into a user buffer.
Public Functions Documentation#
function Open#
Open the event grabber.
function Close#
Close the event grabber.
function IsOpen#
Retrieve whether the event grabber is open.
function RetrieveEvent#
Retrieve an event message from the output queue.
Return: When the event was available true is returned and the event message is copied into the EventResult.
function GetWaitObject#
Return the event object associated with the grabber.
This object get signaled as soon as a event has occurred. It will be reset when the output queue is empty.
function GetNodeMap#
Return the associated event grabber parameters.
If no parameters are available, NULL is returned.