Pylon::IValueEx#
#include <pylon/Parameter.h>
Inherits from GenApi::IValue, GenApi::IBase
Inherited by Pylon::CParameter, Pylon::IBooleanEx, Pylon::ICommandEx, Pylon::IEnumerationEx, Pylon::IFloatEx, Pylon::IIntegerEx, Pylon::IRegisterEx, Pylon::IStringEx
Public Functions#
| Name | |
|---|---|
| virtual bool | IsReadable() const =0 Indicates whether the parameter is readable. |
| virtual bool | IsWritable() const =0 Indicates whether the parameter is writable. |
| virtual bool | IsValid() const =0 Indicates whether a node is attached. |
| virtual String_t | GetInfo(EParameterInfo info) =0 Gets the parameter information. |
| virtual String_t | GetInfoOrDefault(EParameterInfo info, const String_t defaultInfo) =0 Gets the parameter information if the parameter is attached to a node. |
| virtual String_t | ToStringOrDefault(const String_t & defaultValue) =0 Gets the parameter value as string if the parameter is readable. |
| virtual INode * | GetNode() Get the INode interface of the node. |
| virtual GenICam::gcstring | ToString(bool Verify =false, bool IgnoreCache =false) =0 Get content of the node as string. |
| virtual void | FromString(const GenICam::gcstring & ValueStr, bool Verify =true) =0 Set content of the node as string. |
| virtual bool | IsValueCacheValid() const =0 Checks if the value comes from cache or is requested from another node. |
| virtual EAccessMode | GetAccessMode() const =0 Get the access mode of the node. |
Additional inherited members#
Public Functions inherited from GenApi::IBase
| Name | |
|---|---|
| virtual | ~IBase() =0 Virtual destructor enforcing virtual destructor on all derived classes. |
Public Functions Documentation#
function IsReadable#
Indicates whether the parameter is readable.
Return: Returns true if the parameter is readable.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CArrayParameter::IsReadable
function IsWritable#
Indicates whether the parameter is writable.
Return: Returns true if the parameter is writable.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CArrayParameter::IsWritable
function IsValid#
Indicates whether a node is attached.
Return: Returns true if a node is attached.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CArrayParameter::IsValid, Pylon::CCommandParameter::IsValid, Pylon::CBooleanParameter::IsValid, Pylon::CStringParameter::IsValid, Pylon::CParameter::IsValid, Pylon::CEnumParameter::IsValid, Pylon::CIntegerParameter::IsValid, Pylon::CFloatParameter::IsValid
function GetInfo#
Gets the parameter information.
Parameters:
- info The type information to return.
Return: Returns the parameter information.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Throws an exception if no node is attached. Can throw exceptions if the retrieval of the information fails.
Reimplemented by: Pylon::CArrayParameter::GetInfo
function GetInfoOrDefault#
Gets the parameter information if the parameter is attached to a node.
Parameters:
- info The type information to return. Otherwise returns the default information. This method is useful if you want to display parameter information and handle the case that some parameters are not available for a device.
- defaultInfo The default information returned if the parameter is not attached to a node.
Return: Returns the parameter information if the parameter is attached to a node. Otherwise returns the default information.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if the retrieval of the information fails.
Reimplemented by: Pylon::CArrayParameter::GetInfoOrDefault
See IsValid().
function ToStringOrDefault#
Gets the parameter value as string if the parameter is readable.
Parameters:
- defaultValue The default value returned if the parameter is not readable.
Return: Returns the parameter value if the parameter is readable. Otherwise returns the default value.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if reading the value fails.
Reimplemented by: Pylon::CArrayParameter::ToStringOrDefault
Otherwise returns the default value.
function GetNode#
Get the INode interface of the node.
Reimplemented by: Pylon::CArrayParameter::GetNode
function ToString#
Get content of the node as string.
Parameters:
- Verify Enables Range verification (default = false). The AccessMode is always checked
- IgnoreCache If true the value is read ignoring any caches (default = false)
Return: The value read
Reimplemented by: Pylon::CArrayParameter::ToString
function FromString#
Set content of the node as string.
Parameters:
- ValueStr The value to set
- Verify Enables AccessMode and Range verification (default = true)
Reimplemented by: Pylon::CArrayParameter::FromString
function IsValueCacheValid#
Checks if the value comes from cache or is requested from another node.
Reimplemented by: Pylon::CArrayParameter::IsValueCacheValid
function GetAccessMode#
Get the access mode of the node.
Reimplemented by: Pylon::CArrayParameter::GetAccessMode