ArrayBufferFactory(T) Class#
Inheritance Hierarchy#
System.Object
Basler.Pylon.ArrayBufferFactory(T)
Syntax#
C#
VB
Type Parameters#
- T
- The array item value type of the arrays this buffer factory allocates.
Constructors#
Name | Description | |
---|---|---|
![]() | ArrayBufferFactory(T) | Initializes a new instance of the ArrayBufferFactory(T) class |
Methods#
Name | Description | |
---|---|---|
![]() | AllocateBuffer | Allocates a buffer and provides additional context information. |
![]() | FreeBuffer | Frees a previously allocated buffer. |
ArrayBufferFactory(T).AllocateBuffer Method#
Allocates a buffer and provides additional context information.
Syntax#
C#
public virtual void AllocateBuffer(
long bufferSize,
ref Object createdPinnedObject,
ref IntPtr createdPinnedBuffer,
ref Object bufferUserData
)
VB
Public Overridable Sub AllocateBuffer (
bufferSize As Long,
ByRef createdPinnedObject As Object,
ByRef createdPinnedBuffer As IntPtr,
ByRef bufferUserData As Object
)
Parameters#
- bufferSize
- Type: System.Int64
The size of the buffer in bytes that has to be allocated. - createdPinnedObject
- Type: System.Object
Underlying object (e.g., Array of bytes) that is used for providing createdPinnedBuffer. This object is provided when FreeBuffer() is called. - createdPinnedBuffer
- Type: System.IntPtr
Return the pointer to the allocated and pinned buffer. This pointer is provided when FreeBuffer() is called. - bufferUserData
- Type: System.Object
User data information that belongs to the buffer. This user data information is provided when FreeBuffer() is called. The value can be left unchanged if not needed.
Implements#
IBufferFactory.AllocateBuffer(Int64, Object, IntPtr, Object)
Remarks#
Thread Safety: This method must be thread-safe.
Error Safety: Must throw an exception if the allocation fails.
ArrayBufferFactory(T).FreeBuffer Method#
Frees a previously allocated buffer.
Syntax#
C#
public virtual void FreeBuffer(
Object createdPinnedObject,
IntPtr createdPinnedBuffer,
Object bufferUserData
)
VB
Public Overridable Sub FreeBuffer (
createdPinnedObject As Object,
createdPinnedBuffer As IntPtr,
bufferUserData As Object
)
Parameters#
- createdPinnedObject
- Type: System.Object
The pointer to the allocated object. Created by this factory. - createdPinnedBuffer
- Type: System.IntPtr
The pointer to the allocated buffer. Created by this factory. - bufferUserData
- Type: System.Object
User data information of the buffer returned by AllocateBuffer(Int64, Object, IntPtr, Object).
Implements#
IBufferFactory.FreeBuffer(Object, IntPtr, Object)
Remarks#
Thread Safety: This method must be thread-safe.
Error Safety: Must not throw exceptions.
ArrayBufferFactory(T) Constructor#
Initializes a new instance of the ArrayBufferFactory(T) class
Syntax#
C#
VB