PLInterface.CxpPort2PowerStateEnum Class#
Applies to: CoaXPress
Visibility: Beginner
The feature documentation may provide more information.
Inheritance Hierarchy#
System.Object
Basler.Pylon.ParameterListEnum
Basler.Pylon.PLInterface.CxpPort2PowerStateEnum
Constructors#
| Name | Description | |
|---|---|---|
![]() | PLInterface.CxpPort2PowerStateEnum | Initializes a new instance of the PLInterface.CxpPort2PowerStateEnum class |
Properties#
| Name | Description | |
|---|---|---|
![]() | AdcFault | The PoCXP state can't be determined because of an A/D converter fault. Applies to: CoaXPress |
![]() | Disabled | PoCXP is disabled. Applies to: CoaXPress |
![]() | HighCurrent | PoCXP is off because of an over current trip. Applies to: CoaXPress |
![]() | HighVoltage | PoCXP is off because the voltage is too high. Applies to: CoaXPress |
![]() | Initializing | The PoCXP state machine is looking for devices. Applies to: CoaXPress |
![]() | InvalidValue | The PoCXP state can't be determined. Applies to: CoaXPress |
![]() | LowVoltage | PoCXP is off because the voltage is too low. Applies to: CoaXPress |
![]() | Name | The full name of CxpPort2PowerState (Overrides ParameterListEnum.Name.) |
![]() | On | PoCXP is active. Applies to: CoaXPress |
Methods#
| Name | Description | |
|---|---|---|
![]() | ToString | The full name of CxpPort2PowerState (Overrides Object.ToString()()()().) |
PLInterface.CxpPort2PowerStateEnum.ToString Method#
The full name of CxpPort2PowerState
Return Value#
Type: String
Returns the full name of CxpPort2PowerState
PLInterface.CxpPort2PowerStateEnum Constructor#
Initializes a new instance of the PLInterface.CxpPort2PowerStateEnum class
PLInterface.CxpPort2PowerStateEnum.AdcFault Property#
The PoCXP state can't be determined because of an A/D converter fault.
Applies to: CoaXPress
PLInterface.CxpPort2PowerStateEnum.Disabled Property#
PoCXP is disabled.
Applies to: CoaXPress
PLInterface.CxpPort2PowerStateEnum.HighCurrent Property#
PoCXP is off because of an over current trip.
Applies to: CoaXPress
PLInterface.CxpPort2PowerStateEnum.HighVoltage Property#
PoCXP is off because the voltage is too high.
Applies to: CoaXPress
PLInterface.CxpPort2PowerStateEnum.Initializing Property#
The PoCXP state machine is looking for devices.
Applies to: CoaXPress
PLInterface.CxpPort2PowerStateEnum.InvalidValue Property#
The PoCXP state can't be determined.
Applies to: CoaXPress
PLInterface.CxpPort2PowerStateEnum.LowVoltage Property#
PoCXP is off because the voltage is too low.
Applies to: CoaXPress
PLInterface.CxpPort2PowerStateEnum.Name Property#
The full name of CxpPort2PowerState
PLInterface.CxpPort2PowerStateEnum.On Property#
PoCXP is active.
Applies to: CoaXPress