For JPEG color compression six example designs for microEnable 5 marathon platform for CameraLink and CoaxPress camera interfaces and for different link configurations and bandwidths are available. In each design an user library element for color JPEG compression, which is optimized for a specific platform and bandwidth is used. Please see the following table for the available design versions, the user library elements, the camera interface and the input bandwidth:
Example | Camera Interface | User Library Element | Number of Processes | Input Bandwidth per Camera Interface |
---|---|---|---|---|
JPEG_DualBaseAreaBayer.va | Camera Link Base (mE5-MA-VCL) | JPEG_Encoder_ Color_300MPs_ VCL | 2 | Camera Link Base Speed 255MP/s: Parallelism 4, Design Clock Frequency: 125 MHz |
JPEG_SingleFullAreaBayer.va | Camera Link Full (mE5-MA-VCL) | JPEG_Encoder_ Color_850MPs_ VCL | 1 | Camera Link Full Speed 850 MP/s: Parallelism 8, Design Clock Frequency: 170 MHz |
JPEG_SingleCXP6x4AreaBayer.va | CoaxPress Quad Link (mE5-MA-VCX-QP) | JPEG_Encoder_ Color_ 2500MPs_ VCX | 1 | 2500 MPixel/s: Parallelism 16, Design Clock Frequency: 160 MHz |
JPEG_DualCXP6x2AreaBayer.va | CoaxPress Dual Link (mE5-MA-VCX-QP) | JPEG_Encoder_ Color_ 800MPs_ VCX | 1 | Mean Bandwidth 800 MPixel/s: Parallelism 8, Design Clock Frequency: 160 MHz |
JPEG_TripleCXP6x1AreaBayer.va | CoaxPress Single Link (mE5-MA-VCX-QP) | JPEG_Encoder_ Color_ 600MPs_ VCX | 1 | Mean Bandwidth 600 MPixel/s: Parallelism 4, Design Clock Frequency: 155 MHz |
Table 9. Design Versions for Color JPEG Encoding