Operator Library: Prototype
![]() |
警告 |
|---|---|
|
免责声明:此模块属于原型库的一部分。它完全属于初步阶段,随时可能发生重大更改甚至被移除。因此,该模块绝不能用于生产设计。它仅供测试目的使用。 |
请参考以下代码以了解该 operator 的工作原理:
if (Clr == 1) {
O = 0;
} else if (Add == 1) {
O += I;
}
return O;
| Link Parameter | Input Link I1 | 输入链 Add | 输入链 Clr | Output Link O |
|---|---|---|---|---|
| Bit Width | [1, 64] | 1 | 1 | [1, 64] |
| Arithmetic | {unsigned, signed} | as I | as I | as I |
| Parallelism | any | as I | as I | as I |
| Kernel Columns | any | 1 | 1 | any |
| Kernel Rows | any | 1 | 1 | any |
| Img Protocol | VALT_IMAGE2D | as I | as I | as I |
| Color Format | any | VAF_GRAY | VAF_GRAY | VAF_GRAY |
| Color Flavor | any | FL_NONE | FL_NONE | FL_NONE |
| Max. Img Width | any | any | any | any |
| Max. Img Height | any | any | any | any |

![[警告]](../common/images/admon/warning.png)
上一页